text.skipToContent text.skipToNavigation

EDGE™ Panels

EDGE™ Panels are a pass-through patch panel with a single row of MTP® adapters. The link's backbone trunks connect at the rear of the adapters.
EDGE Panels are available with six 12-fiber MTP adapters. Each panel features translucent shuttered adapters with translucent shuttered MTP reversible adapters at the front of the panel.

Tipo de adaptador MTP
Cor do verso do adaptador
Cor da carcaça do adaptador

Products

Product Number Product Name
EDGE-CP72-U1 EDGE™ Panel, 72F, 6X MTP® Adapter Panel, shuttered, single-mode (OS2)
EDGE-CP72-U3 EDGE™ Panel, 72F, 6X MTP® Adapter Panel, shuttered, multimode (OM3/OM4)
EDGE-CP72-U8 EDGE™ MTP® Panels Secure, colored, non-keyed, hexplex, 72F, violet