text.skipToContent text.skipToNavigation

GEN III Series Outdoor Cabinets

The OptiTect® Local Convergence Cabinet, Gen III Series provides everything necessary to manage up to 432 fibers for an outside plant FTTx application. The OptiTect Local Convergence Cabinet, Gen III’s industry leading size, user-friendly design and intuitive fiber management allow the customer to minimize field training, installation time and overall labor costs while increasing speed-of-deployment and revenue generation. Feeder and distribution fibers, as well as splitter modules, are all contained within a single, robust, pad- or pole-mounted enclosure to accommodate both aerial and buried cable applications. Cabinets are outfitted with factory-preconnectorized distribution and feeder cable(s), ensuring quick, easy and reliable field installation. OptiTect Local Convergence Cabinet, Gen III Series. Cabinets provide best-in-class fiber management and slack storage systems, which offer added protection for “live” subscribers. All splitter modules are compatible and interchangeable across all OptiTect Gen III Cabinets and the Eclipse® Hardware family. The modules meet applicable sections of Telcordia GR-1209-CORE and GR-1221-CORE. Each splitter module features connectorized inputs and outputs. Parking capacity is maximized with a dedicated parking door that offers quick field parking of new modules. Labels are included for easy identification of connectors and modules.
Você também pode estar interessado em

Produtos

Número do produto Nome do produto
SCAP431C41E31Q4S00 Gen III Series Outdoor Cabinet, 288 F pad-mount without toning, 48 F feeder SST-Ribbon™ cable, 1x288 F distribution ALTOS® ribbon cable, 31 m stubs, SC APC, no splitter
SAAP431U41A31U4S00 Gen III Series Outdoor Cabinet, 432 F pad-mount without toning, 48 F feeder ALTOS® cable, 1x432 F distribution ALTOS cable, 31 m stubs, SC APC, no splitter
SAAP431C41A31Q4S00 Gen III Series Outdoor Cabinet, 432 F pad-mount without toning, 48 F feeder SST-Ribbon™ cable, 1x432 F distribution ALTOS® ribbon cable, 31 m stubs, SC APC, no splitter
SAAP431UC2D31UCS00 Gen III Series Outdoor Cabinet, 432 F pad-mount without toning, 8 F feeder ALTOS® Lite armored cable, 2x216 F distribution ALTOS Lite armored cable, 31 m stubs, SC APC, no splitter
SAPP431C41A31Q4S00 Gen III Series Outdoor Cabinet, 432 F pole-mount without toning, 48 F feeder SST-Ribbon™ cable, 1x432 F distribution ALTOS® ribbon cable, 31 m stubs, SC APC, no splitter
SCAP231UC1E31UCS00 Gen III Series Outdoor Cabinet, 288 F pad-mount with toning, 24 F feeder ALTOS® Lite armored cable, 1x288 F distribution ALTOS Lite armored cable, 31 m stubs, SC APC, no splitter
SCAP431U41E31U4S00 Gen III Series Outdoor Cabinet, 288 F pad-mount without toning, 48 F feeder ALTOS® cable, 1x288 F distribution ALTOS cable, 31 m stubs, SC APC, no splitter
SCPP431C41E31Q4S00 Gen III Series Outdoor Cabinet, 288 F pole-mount without toning, 48 F feeder SST-Ribbon™ cable, 1x288 F distribution ALTOS® ribbon cable, 31 m stubs, SC APC, no splitter
SDAP131U41C31U4S00 Gen III Series Outdoor Cabinet, 144 F pad-mount without toning, 12 F feed, ALTOS®, 1x144 F distribution ALTOS, 31 m stubs, SC APC, no splitter
SDAP231UC1C31UCS00 Gen III Series Outdoor Cabinet, 144 F pad-mount with toning, 24 F feed, ALTOS® Lite armored, 1x144 F distribution ALTOS Lite armored, 31 m stubs, SC APC, no splitter
SDPP231C41C31C4S00 Gen III Series Outdoor Cabinet, 144 F pole-mount without toning, 24 F feed, SST-Ribbon™, 1x144 F distribution SST-Ribbon, 31 m stubs, SC APC, no splitter
SMPP131U41K31U4S00 Gen III Series Outdoor Cabinet, 72 F pole-mount without toning, 12 F feeder ALTOS® cable, 1x72 F distribution ALTOS cable, 31 m stubs, SC APC, no splitter
TAPP431C41A31Q4S00 Gen III Series Outdoor Cabinet, 432 F pole-mount without toning, 48 F feeder SST-Ribbon™ cable, 1x432 F distribution ALTOS® ribbon cable, 31 m stubs, SC APC, no splitter