text.skipToContent text.skipToNavigation

EDGE™ Extension and Flush Mount Bracket

Corning designed the EDGE hardware solution to fit into standard 19-in racks. However, extension brackets are available to allow for installation within 23-in racks, as well as a flush-mount bracket for the EDGE-01U housing.

Units per Delivery 1-1
También le puede interesar

Productos

Número del producto Nombre del producto
EDGE-01U-FLSH-BKT EDGE™ Solutions Mounting Bracket, flush mount, for EDGE-01U
PC1-BKT-23 EDGE™ Extension and Flush Mount Bracket
PC2-BKT-23 para montagem de gabinetes de 2U em racks ou gabinetes de 57,5 cm
PC4-BKT-23 Suporte de montagem EDGE™ Solutions para montagem de gabinetes de 4U em racks ou gabinetes de 57,5 cm