
EDGE8® MTP® PRO Jumper


EDGE8® 8-fiber MTP® PRO jumpers allow for seamless migration to higher data rates in the data center when used in conjunction with EDGE8 trunks. These assemblies have the same connector size and cable footprint as duplex LC jumpers. The density, airflow, and cable management advantages of EDGE8 solutions are preserved as you migrate to higher data rates.
These MTP Jumpers are built utilizing MTP PRO connectors. MTP PRO allows for a simple, one-step, color-coded polarity change without removing the connector housing. The connector also provides the capability for field-friendly pinning configuration changes with safe handling of pins and easy color identification while maintaining product integrity.
EDGE8 MTP jumpers are manufactured with Corning® CleanAdvantage™ and shipped with optimized dust caps, eliminating the need for cleaning and scoping prior to initial field connection.
For polarity guidance, reference applications engineering note AEN156.
Products
Product Number | Product Name | |
---|---|---|
JE2E208QEZ-NA003M | EDGE8® MTP® PRO X Patch Cable, 8F, 50 µm multimode (OM4), MTP PRO X (pinned) to MTP PRO X (pinned), TIA-568 Type-A polarity, no pulling grip, 3 m | |
JE2E208QEZ-NB003M | EDGE8® MTP® PRO X Patch Cable, 8F, 50 µm multimode (OM4), MTP PRO X (pinned) to MTP PRO X (pinned), TIA-568 Type-B polarity, no pulling grip, 3 m | |
JE2E908QEZ-NA003M | EDGE8® MTP® PRO X Patch Cable, 8F, 50 µm multimode (OM4), MTP PRO X (pinned) to MTP PRO X (non-pinned), TIA-568 Type-A polarity, no pulling grip, 3 m | |
JE2E908QEZ-NB003M | EDGE8® MTP® PRO Jumper | |
JE6E608QEZ-NA003M | EDGE8® MTP® PRO Jumper | |
JE6E608QEZ-NB003M | EDGE8® MTP® PRO Jumper | |
JE6E608TEZ-NB003M | EDGE8® MTP® PRO Jumper | |
JE8E808GEZ-NA003M | EDGE8® MTP® PRO Jumper | |
JE8E808GEZ-NB003M | EDGE8® MTP® PRO Jumper | |
JE9E908QEZ-NA003M | EDGE8® MTP® PRO X Patch Cable, 8F, 50 µm multimode (OM4), MTP PRO X (non-pinned) to MTP PRO X (non-pinned), TIA-568 Type-A polarity, no pulling grip, 3 m | |
JE9E908QEZ-NB003M | EDGE8® MTP® PRO X Patch Cable, 8F, 50 µm multimode (OM4), MTP PRO X (non-pinned) to MTP PRO X (non-pinned), TIA-568 Type-B polarity, no pulling grip, 3 m |