EDGE™ Panels

EDGE™ Panels are a pass-through patch panel with a single row of MTP® adapters. The link's backbone trunks connect at the rear of the adapters.
EDGE Panels are available with six 12-fiber MTP adapters. Each panel features translucent shuttered adapters with translucent shuttered MTP reversible adapters at the front of the panel.
适配器类型
MTP
适配器颜色背面
适配器外壳颜色
光纤类型
适配器颜色正面
Products
产品编码 | Product Name | |
---|---|---|
EDGE-CP72-U1 | EDGE™ Panel, 72F, 6X MTP® Adapter Panel, shuttered, single-mode (OS2) | |
EDGE-CP72-U3 | EDGE™ Panel, 72F, 6X MTP® Adapter Panel, shuttered, multimode (OM3/OM4) | |
EDGE-CP72-U8 | EDGE™ MTP® Panels Secure, colored, non-keyed, hexplex, 72F, violet |