text.skipToContent text.skipToNavigation

Evolv® DualDrop™ Assembly with Pushlok® Technology

Corning DualDrop™ Dielectric Cables are two-in-one cables uniquely designed for rugged outdoor and challenging indoor environments. The design features a gel -free, fully waterblocked, UV-resistant, 2.9 mm FRNC/LSZH drop cable centered inside a rugged outside plant drop cable that is preconnectorised with Corning Pushlok®, a factory-terminated, reduced-diameter connector. The cable features FastAccess™ Technology which enables long lengths of the inner subunit to be accessed in seconds simply by peeling away the outer jacket by hand. Designed to meet industry-standard requirements for outdoor and indoor drop cables, the product eliminates the need for termination hardware to transition from the outdoor environment to an indoor terminal.
Connector Assembly Type Pigtail to Pushlok
Packaging Bulk

Products

产品编码 Product Name
00D101JFDT3010M Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok® Technology  Pushlok Pigtail, 10 m, bulk packaging
00D101JFDT3020M Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok® Technology  Pushlok Pigtail, 20 m, bulk packaging
00D101JFDT3040M Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok® Technology  Pushlok Pigtail, 40 m, bulk packaging
00D101JFDT3060M Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok® Technology  Pushlok Pigtail, 60 m, bulk packaging
00D101JFDT3085M Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok® Technology  Pushlok Pigtail, 85 m, bulk packaging
00D101JFDT3110M Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok® Technology  Pushlok Pigtail, 110 m, bulk packaging