Aerial Dielectric Self-Supporting Cable, ADSS

光纤芯数
Aramid Yarn
Products
产品编码 | Product Name | |
---|---|---|
012ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 1 x 12 s, SMF-28e+® | |
012ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-D2Y(T)2Y, 1 x 12 s, SMF-28e+® | |
012ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 1 x 12 s, SMF-28e+® | |
024ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 2 x 12 s, SMF-28e+® | |
024ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-DQ2Y(T)2Y, 2 x 12 s, SMF-28e+® | |
024ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 2 x 12 s, SMF-28e+® | |
036ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 3 x 12 s, SMF-28e+® | |
036ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-D2Y(T)2Y, 3 x 12 s, SMF-28e+® | |
036ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 3 x 12 s, SMF-28e+® | |
048ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 4 x 12 s, SMF-28e+® | |
048ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-D2Y(T)2Y, 4 x 12 s, SMF-28e+® | |
048ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 4 x 12 s, SMF-28e+® | |
060ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 5 x 12 s, SMF-28e+® | |
060ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-D2Y(T)2Y, 5x12 s, SMF-28e+® | |
060ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 5 x 12 s, SMF-28e+® | |
072ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 6 x 12 s, SMF-28e+® | |
072ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-D2Y(T)2Y, 6 x 12 s, SMF-28e+® | |
072ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 6 x 12 s, SMF-28e+® | |
096ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 8 x 12 s, SMF-28e+® | |
096ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-D2Y(T)2Y, 8 x 12 s, SMF-28e+® | |
096ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 8 x 12 s, SMF-28e+® | |
144ELE-T3222A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 5.4 mm aramid, A-D2Y(T)2Y, 12x12 s, SMF-28e+® | |
144ELE-T3322A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 7.2 mm aramid, A-D2Y(T)2Y, 12 x 12 s, SMF-28e+® | |
144ELE-T3422A20 | Aerial Dielectric Self-Supporting Cable (ADSS), dry core, 15 mm aramid, A-D2Y(T)2Y, 12 x 12 s, SMF-28e+® |