Centrix™ Splice Cassette

The Centrix™ splice cassette provides 24 LC APC single fiber ports. The cassette is loaded with 12 LC Duplex APC adapters, colored LC single fiber pigtails and accepts crimp or heat-shrink splice protectors. A drop handle provide fiber port protection, patch cord organization and labeling on front and top of the cassette. The cassette is slidable in Centrix housings and is secured with a latch mechanism. The jumper guide direction is to the left side of the cassette but can simply be changed with accessories to the right. The transparent and captive top and bottom cover enable easy handling and visual inspection or trouble shooting. The multiple tube entry points on the cassette provide flexible loading of buffer tubes and bare fibers in the cassette.
Products
Product Number | Product Name | |
---|---|---|
CTXCPP12-P1-2RH000 | Centrix® Spleißkassette, 12x LSH/APC Kupplungen und 12x LSH/APC Einzelfaser Pigtails (OS2) | |
CTXCPP24-3C-2RH000 | Centrix® Spleißkassette, 24x SC/UPC Kupplungen und 24x SC/UPC Einzelfaser Pigtails (OS2) Schrumpf | |
CTXCPP24-6C-2RH000 | Centrix® Spleißkassette, 24x SC/APC Kupplungen und 24x SC/APC Einzelfaser Pigtails (OS2) Schrumpf | |
CTXCPP24-B3-2RC000 | Centrix® Spleißkassette, 12x LC Duplex/APC Kupplungen und 24x LC/APC Einzelfaser Pigtails (OS2) Crimp | |
CTXCPP24-B3-2RH000 | Centrix® Spleißkassette, 12x LC Duplex/APC Kupplungen und 24x LC/APC Einzelfaser Pigtails (OS2) Schrumpf | |
CTXCPP36-00-00C000 | Centrix® Spleißkassette, Kabel zu Kabel | |
CTXCPP36-A9-2RC000 | Centrix® Spleißkassette, 18x LC Duplex/UPC Kupplungen und 36x LC/UPC Einzelfaser Pigtails (OS2) Crimp | |
CTXCPP36-B3-2RC000 | Centrix® Spleißkassette, 18x LC Duplex/APC Kupplungen und 36x LC/APC Einzelfaser Pigtails (OS2) Crimp | |
CTXCPP36-B3-2RH000 | Centrix® Spleißkassette, 18x LC Duplex/APC Kupplungen und 36x LC/APC Einzelfaser Pigtails (OS2) Schrumpf |