MiniXtend® Cable, CT
Corning MiniXtend products are fiber optic stranded loose tube or central tube fully dielectric outdoor cable typically used in access networks when limited space is available.
With the dual layer tube design and low friction PE sheath MiniXtend cables are optimized for blowing and best used in mini or micro ducts.
The fiber in each tube are color-coded for quick and easy identification. MiniXtend are available with Corning® single-mode fiber SMF 28-e® (ITU-G 652D) or bend- improved ClearCurve® fibers (ITU-G 657 A/B).
Faseranzahl
Faserkategorie
Farbkodierungs Standard
Produtos
| Número do produto | Nome do produto | |
|---|---|---|
| 004EK4-13122A20 | MiniXtend® Mikro-Kabel, A-D(ZN)2Y, 1x4 Fasern, CT, SMF 28e+® | |
| 004ZK4-13120A20 | MiniXtend® Mikro-Kabel, A-D(ZN)2Y, 4 Fasern, CT, SMF 28e® ULTRA | |
| 004ZK4-13120ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (SMF 28e® ULTRA) - VDE | |
| 004ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (E9 G.657.A1) | |
| 004ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (E9 G.657.A1), DIN VDE | |
| 006EK4-13122A20 | MiniXtend® Mikro-Kabel, A-D(ZN)2Y, 1x6 Fasern, CT, SMF 28e+® | |
| 006ZK4-13120A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (SMF 28e® ULTRA) | |
| 006ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (E9 G.657.A1) | |
| 006ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (E9 G.657.A1), DIN VDE | |
| 008EK4-13122A20 | MiniXtend® Mikro-Kabel, A-D(ZN)2Y, 1x8 Fasern, CT, SMF 28e+® | |
| 008ZK4-13120A20 | MiniXtend® Cable, CT, A-D(ZN)2Y, 1x8 fibres, CT, Single-mode (SMF 28e® ULTRA) | |
| 008ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1) | |
| 008ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1), DIN VDE | |
| 012EK4-13122A20 | MiniXtend® Mikro-Kabel, A-D(ZN)2Y, 1x12 Fasern, CT, SMF 28e+® | |
| 012ZK4-13120A20 | MiniXtend® Mikro-Kabel, A-D(ZN)2Y, 1x12F, E9/125 SMF-28® ULTRA, CT | |
| 012ZK4-13120ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 12 F, CT, Single-mode (SMF 28e® ULTRA) - VDE | |
| 012ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1) | |
| 012ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x12 F, CT, Single-mode (G.657.A1) - DIN VDE | |
| 024ZK4-13142A20 | MiniXtend® Mikro-Kabel, A-D(ZN)2Y, 24 Fasern, CT, SMF 28e® ULTRA 200 | |
| 024ZK4-13142ADE | MiniXtend® Mikro-Kabel, A-D(ZN)2Y, 24 Fasern, CT, SMF 28e® ULTRA 200 - VDE | |
| 036ZK4-13142A20 | MiniXtend® Mikro-Kabel, A-D(ZN)2Y, 36 Fasern, CT, SMF 28e® ULTRA 200 | |
| 036ZK4-13142ADE | MiniXtend® Mikro-Kabel, A-D(ZN)2Y, 36 Fasern, CT, SMF 28e® ULTRA 200 - VDE |