B0-E10-0000-000-2104
BPEO Fiber Closure BPEO ECAM Connect, S0, Densification Box, 2 SPL 1X4 SC APC IN/OUT preconnectorized
You might also be interested in
General Specifications
| Product Number | B0-E10-0000-000-2104 |
| Brand | BPEO |
| Application | Fiber to the Premises |
| Environment | Outdoor |
| Mounting Type | Pole-mount, Wall-Mount, Strand-mount, Underground |
| Product Type | Preconnected Closure |
| Branching | No |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | IEC61753-1_Ed02(2020) |
| Design and Test Criteria | IP68, IK09 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 65 °C |
Design
| Splitter support | Yes |
| Drop Cable Type | Pixian or Round |
| Input Cable Type | ECAM Connect |
| Max number of trays | 4 |
| Maximum splice fiber capacity | 48/96 |
| Number of Cable Entries | 10 |
| Number of Distribution/Drop Cables ports | 8 |
| Number of ports - cut | 0 |
| Number of Splice Trays Preloaded | 1 |
| Sealing Type | Rubber Gasket |
| Splice Tray Capacity Single Fiber | 12 to 24 |
| Splitter Module | 2x1:4 |
| Supported cables | Pixian or Round |
Dimensions
| Length | 240 mm |
| Width | 230 mm |
| Depth | 90 mm |
Ordering Information
| Units per Delivery | 1/1 |
Fiber organizer (ramp or flat)
Enables fiber and tube management, supports single fiber management
Tool-less opening and closing
Quick-and-easy installation
Use of ECAM: External Cable Assembly Module
Easy and fast addition of loop and drop cables, without disrupting already installed fiber and protecting the fiber organiser of any debris
Integrated sealing gasket
Ensures water tightness and remains functional even after several open/close operations
IP68 design
Reliable and watertight with an integrated valve for flash on-site testing
No special tools required for opening and closing
Quick and easy, labor saving