N501982A
BPEO Fiber Closure Size 2 Branch Distribution Point pre-equipped with 1 D18 ECAM for express cable from 12 to 18mm, for up to 16 branch cables, with trays preloaded for up to 336FO and 1 Wall Mounting Bracket
Vous pourriez également être intéressé par
Spécifications générales
| Référence du produit | N501982A |
| Installation Methods | Aerial, Manhole |
| Brand | BPEO |
| Environment | Outdoor |
| Mounting Type | Pole-mount, Strand-mount, Wall-Mountable |
| Product Type | Splice Closure |
| Branching | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 65 °C |
Design
| Buffer Storage | Installed |
| Closure Shape | Canister |
| Closure Type | Butt |
| Drop Cable Type | SST Flat or Round |
| Fiber Capacity | 0 |
| Fiber Type | Standard Bend Radius G652D |
| Input Cable Type | External Cable Assembly Module (ECAM) |
| Main Cable Diameter | 12-18 mm |
| Main cable oval port count | 1 |
| Max number of trays | 30 |
| Maximum splice fiber capacity | 336 |
| Number of Cable Entries | 16 |
| Number of Distribution/Drop Cables ports | 16 |
| Number of ports - cut | 1 |
| Number of Splice Trays Preloaded | 28 |
| Pigtail Class | No Pigtail |
| Sealing Type | Rubber Gasket |
| Splice Tray Capacity Single Fiber | 12 - 12 |
| Test valve | Included |
| Trays pre-installed | 0 |
| Number of single-fiber ports, SC APC connector | 0 |
| Number of pigtails | 0 |
Ordering Information
| Package Contents | BPEO Closure equipped with a 28 splice trays and transparent cover, plus 1 Double ECAM (Body & Sealing for 12 to 18 mm), plus 1 Pole/Wall Bracket. All ports sealed with proper plugs. Cable Entries have to be ordered apart this closure. |
| Shipping Width | 520 mm |
| Units per Delivery | 1/1 |
Fiber organizer (ramp or flat)
Enables fiber and tube management, supports single fiber management
Tool-less opening and closing
Quick-and-easy installation
Use of ECAM: External Cable Assembly Module
Easy and fast addition of loop and drop cables, without disrupting already installed fiber and protecting the fiber organiser of any debris
Integrated sealing gasket
Ensures water tightness and remains functional even after several open/close operations
IP68 design
Reliable and watertight with an integrated valve for flash on-site testing
No special tools required for opening and closing
Quick and easy, labor saving