



N502066A
BPEO Fiber Closure Cable distribution point for one express and two branch cables. Organiser holds up to 12 splice trays
You might also be interested in
General Specifications
Product Number | N502066A |
Brand | BPEO |
Application | Aerial / Manhole |
Environment | Outdoor |
Cable Type | Round |
Mounting Type | Pole / wall-mountable |
Product Type | Splice Closure |
Branching | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 65 °C |
Design
Splitter support | Yes |
Capacity (number of splices) | 288 |
Closure Shape | Dome |
Closure Type | Canister |
Drop Cable Type | Round |
Fiber Type | Standard Bend Radius G652D |
Input Cable Type | External Cable Assembly Module (ECAM) |
Main Cable Diameter | "4,5-18 mm" |
Main cable oval port count | 1 |
Maximum number of fibers | 24 |
Max number of trays | 12 |
Maximum splice fiber capacity | 288 |
Number of Cable Entries | 4 |
Number of Distribution/Drop Cables ports | 2 |
Number of ports - cut | 1 |
Number of Splice Trays | 12 |
Sealing Type | Rubber Gasket |
Test valve | Included |
Trays Capacity | 12 |
Ordering Information
Package Contents | "ECAM S18, ECAM D18 (or 2x ECAM S12)" |
Units per Delivery | 1/1 |
Shipping Width | 382 mm |
Fiber organiser (ramp or flat)
Enables fiber and tube management, supports single fibre management
Tool-less opening and closing
Quick-and-easy installation
Use of ECAM: External Cable Assembly Module
Easy and fast addition of loop and drop cables, without disrupting already installed fiber and protecting the fiber organiser of any debris
Integrated sealing gasket
Ensures water tightness and remains functional even after several open/close operations
IP68 design
Reliable and watertight with an integrated valve for flash on-site testing
No special tools required for opening and closing
Quick and easy, labor saving