

UU003711304
BPEO Fiber Closure Size 1 ECAM Connect 8 Ports SC APC
You might also be interested in
General Specifications
Product Number | UU003711304 |
Brand | BPEO |
Application | Aerial, Manhole |
Environment | Outdoor |
Mounting Type | Pole-mount, Strand-mount, Wall-Mountable |
Product Type | Preconnected Closure |
Branching | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 65 °C |
Design
Buffer Storage | Installed |
Closure Shape | Canister |
Closure Type | Butt |
Drop Cable Type | ECAM Connect Drop Round or Pixian |
Fiber Capacity | 84 |
Fiber Type | Standard Bend Radius G652D |
Input Cable Type | External Cable Assembly Module (ECAM) |
Main Cable Diameter | 6-18 mm |
Main cable oval port count | 1 |
Max number of trays | 7 |
Maximum splice fiber capacity | 0 |
Number of Cable Entries | 2 |
Number of Distribution/Drop Cables ports | 2 |
Number of ports - cut | 1 |
Number of Splice Trays Preloaded | 2 |
Pigtail Class | Grade B |
Sealing Type | Rubber Gasket |
Splice Tray Capacity Single Fiber | 12 to 12 |
Test valve | Included |
Trays pre-installed | 2 |
Number of single-fiber ports, SC APC connector | 8 |
Number of pigtails | 8 |
Adapter Type | SC APC |
Ordering Information
Package Contents | BPEO Closure with ECAM Connect preconnectorized ports + pigtails + trays. ECAM Connect converters and cable entries ECAM must be ordered seperately. |
Units per Delivery | 1/1 |
Shipping Width | 382 mm |
Fiber organizer (ramp or flat)
Enables fiber and tube management, supports single fiber management
Tool-less opening and closing
Quick-and-easy installation
Use of ECAM: External Cable Assembly Module
Easy and fast addition of loop and drop cables, without disrupting already installed fiber and protecting the fiber organiser of any debris
Integrated sealing gasket
Ensures water tightness and remains functional even after several open/close operations
IP68 design
Reliable and watertight with an integrated valve for flash on-site testing
No special tools required for opening and closing
Quick and easy, labor saving