text.skipToContent text.skipToNavigation

FAN-NVT144K7-GY-96-WW

Fast Access Network Distribution Cabinet (FAN)  FAN-NVT144K7-GY-96-WW

Contact Distributor for Lead Time

You might also be interested in
General Specifications
Product Number FAN-NVT144K7-GY-96-WW
Brand FAN - Fast Access Network
Product Type FTTx Cabinets
Access Type Front access
Mounting Type Cabinet-mount 
Splice option Yes
Application Carrier Networks,  Fiber to the Premises 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings RC 2 according to DIN EN 1630 
Design and Test Criteria IP54 
Design
Lockable Yes
Splice Tray Type K7 Splice Tray
Housing Material Glass Fiber reinforced Polyester
Cabinet Fiber Capacity 144
Number of Cable Entries 12
Cable entry type From bottom
Splice Capacity 1728
Splice Trays Capacity 144
Distribution Cable Configuration 7, 10 or 12 mm ducts
Housing Type FTTx Cabinets
Cabinet Color Gray
Splice Protectors Type Heat Shrink, Crimp
Buffer Storage On demand
Max number of trays 144 SC / 72 SE
Strain Relief - Distribution Cable 96 x 7 mm, 10 mm or 12 mm
Plinth Height 1060 mm (400 mm are above ground level)
Mechanical Specifications
Cabinet Skin Weight 35 kg
Dimensions
Height 2060 mm
Width 754 mm
Depth 320 mm
Weight 66 kg
Ordering Information
Package Contents Fast Access Network Distribution Cabinet with Plinth including defined Breaking Point and Fiber Management Cover
Shipping Weight 73 kg
Units per Delivery 1/1