text.skipToContent text.skipToNavigation

Fast Access Network Distribution Cabinet (FAN)

The Fast Access Network distributor is an essential component in the FTTH network with tubes and mini cables. In this, the fibers of the main cable (HK) are distributed to many customer connection or drop cables (VzK) and managed. All connections are spliced. The use of connectors is not provided.

The NVt is based on the well-known K7 single and multi-fiber management system.

The NVT can be used for P2P or P2MP architectures. All splitters with a split ratio of up to 1:32, as well as WDM filters, can be integrated into the cassettes.

The housing is lightweight and modular. Individual parts such as side panels, roof or doors can be easily replaced during operation. At ground level, the distributor has a predetermined breaking point.

Number of Ducts
Package Contents
You might also be interested in

Products

Product Number Product Name
FAN-LGYE-BNO-12F-KCCCC-MK Fast Access Network Distribution Cabinet (FAN), FAN 120x MR Ø 7-12mm K7 FMS MK
FAN-LGYE-BNO-12F-KCCCC-WW Fast Access Network Distribution Cabinet, street cabinet with 120 ducts
FAN-LGYE-BNO-12F-KCCCD-WW Fast Access Network Distribution Cabinet, with 120 ducts SNR 7 mm or SNR 10 mm
FAN-LGYE-BNO-12F-MCCCC-MK Fast Access Network Distribution Cabinet (FAN), FAN 120x MR Ø 7-12mm MAX FMS MK
FAN-LGYE-BNO-12F-MCCCC-WW Fast Access Network Distribution Cabinet, L, up to 120 ducts, for MAX system, with RC2 handle, 120x7/10
FAN-LGYE-BNO-60A-K0BAB-WW Fast Access Network Distribution Cabinet, L, up to 60 ducts, for K7 system, with RC2 handle, 60x10/12
FAN-LGYE-BNO-60A-K0BBA-MK Fast Access Network Distribution Cabinet (FAN), FAN 60x MR Ø 7-12mm K7 FMS MK
FAN-LGYE-BNO-60A-K0BBA-WW Fast Access Network Distribution Cabinet, street cabinet with 60 ducts
FAN-LGYE-BNO-60A-M0BBA-MK Fast Access Network Distribution Cabinet (FAN), FAN 60x MR Ø 7-12mm MAX FMS MK
FAN-LGYE-BNO-60A-M0BBA-WW Fast Access Network Distribution Cabinet, L, up to 60 ducts, for MAX system, with RC2 handle, 60x7/10/12
FAN-LGYE-BNO-96C-KBBAB-WW Fast Access Network Distribution Cabinet, L, up to 96 ducts, for K7 system, with RC2 handle, 96x7/10+6x12
FAN-LGYE-BNO-96E-KBBAB-MK Fast Access Network Distribution Cabinet (FAN), FAN 96x MR Ø 7-12mm K7 FMS MK
FAN-LGYE-BNO-96E-KBBAB-WW Fast Access Network Distribution Cabinet, L, up to 96 ducts, for K7 system, with RC2 handle, 96x7/10
FAN-LGYE-BNO-96E-MBBAB-MK Fast Access Network Distribution Cabinet (FAN), FAN 96x MR Ø 7-12mm MAX FMS MK
FAN-LGYE-BNO-96E-MBBAB-WW Fast Access Network Distribution Cabinet, L, up to 96 ducts, for MAX system, with RC2 handle, 96x7/10
FAN-NVT144K7-GY-96-WW Fast Access Network Distribution Cabinet (FAN), FAN-NVT144K7-GY-96-WW