N541305A
K7 Splice Cassette 1 Slots, Splitter 1x2, SHC
Das könnte Sie auch interessieren
Allgemeine Spezifikation
| Produktnummer | N541305A |
| Brand | BPEO |
| Product Type | Splice Tray |
Standards
| Fiber Standards | G.652 / G.657 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splice Tray Type | Splitter Tray |
| Number of Splice Trays | 1 |
| Color | Gray |
| Splice Tray Capacity Single Fiber | 6 |
Dimensions
| Height | 5 mm |
Ordering Information
| Packaging Method | Box |
| Module Capacity | 1 |
| Package Contents | cassette with splitter |