BH-CDP
BPEO Fiber Closure Size 1.5 Cable Distribution Point with one express cable and four branch cables. Organiser holds up to 12 splice trays
Vous pourriez également être intéressé par
Spécifications générales
| Référence du produit | BH-CDP |
| Application | Carrier Networks |
| Environment | Outdoor |
| Mounting Type | Pole-mount, Strand-mount, Wall-Mountable |
| Product Type | Splice Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 65 °C |
Design
| Buffer Storage | Installed |
| Closure Shape | Canister |
| Closure Type | Butt |
| Drop Cable Type | Round or RPX® |
| Fiber Capacity | 144/288 |
| Fiber Type | Standard Bend Radius G652D |
| Main Cable Diameter | 6-18 mm |
| Main cable oval port count | 1 |
| Max number of trays | 12 |
| Maximum splice fiber capacity | 144/288 |
| Number of Cable Entries | 4 |
| Number of Distribution/Drop Cables ports | 4 |
| Number of ports - cut | 1 |
| Number of Splice Trays Preloaded | 0 |
| Pigtail Class | No Pigtail |
| Sealing Type | Rubber Gasket |
| Splice Tray Capacity Single Fiber | 12 - 24 |
| Test valve | Included |
| Trays pre-installed | 0 |
| Number of single-fiber ports, SC APC connector | 0 |
| Number of pigtails | 0 |
Ordering Information
| Package Contents | BPEO Closure with 12 slots organizer. All ports sealed with proper plugs. Brackets (wall-mount or pole), Cable Entries and Trays have to be ordered seperately. |
| Shipping Width | 382 mm |
| Units per Delivery | 1/1 |
Fiber organizer (ramp or flat)
Enables fiber and tube management, supports single fiber management
Tool-less opening and closing
Quick-and-easy installation
Use of ECAM: External Cable Assembly Module
Easy and fast addition of loop and drop cables, without disrupting already installed fiber and protecting the fiber organiser of any debris
Integrated sealing gasket
Ensures water tightness and remains functional even after several open/close operations
IP68 design
Reliable and watertight with an integrated valve for flash on-site testing
No special tools required for opening and closing
Quick and easy, labor saving