FQ100073805
K7 Splice Cassette 1 Slot, Uni Zone-12 ANT + 1 PLC 4x4 mm
You might also be interested in
General Specifications
| Product Number | FQ100073805 |
| Brand | BPEO |
| Product Type | Splice Tray |
Standards
| Fiber Standards | G.652 / G.657 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splice Tray Type | K7 Splice Tray |
| Number of Splice Trays | 1 |
| Color | Gray |
| Splice Protectors Type | Crimp |
| Splice Tray Capacity Mass Fusion | 0 |
| Splice Tray Capacity Single Fiber | 12 |
| Number of Splice Protectors | 12 |
Dimensions
| Height | 5 mm |
Ordering Information
| Package Contents | cassette with splice holder |
| Packaging Method | Box |
| Units per Delivery | 20/1 |