K7-2SLOT-1x4-SCA-1M
K7 Splice Cassette 1 Slots, Splitter 1x4, SHC
You might also be interested in
General Specifications
| Product Number | K7-2SLOT-1x4-SCA-1M |
| Brand | BPEO |
| Product Type | Splice Tray |
Standards
| Fiber Standards | ITU-G.657.A1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splice Tray Type | Splitter Tray |
| Number of Splice Trays | 1 |
| Color | Gray |
Dimensions
| Height | 10 mm |
Ordering Information
| Package Contents | cassette with splitter |
| Packaging Method | Box |
| Module Capacity | 1 |