N541251A
K7 Splice Cassette 1 Slot, for-Splitter-1x4 bare fiber
You might also be interested in
General Specifications
| Product Number | N541251A |
| Brand | BPEO |
| Product Type | Splice Trays |
Standards
| Fiber Standards | ITU-G.657.A1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splice Tray Type | K7 Splice Tray |
| Number of Splice Trays | 1 |
| Color | Light basic, RAL 7035 |
| Splice Protectors Type | Heat Shrink, single fiber |
| Splice Tray Capacity Mass Fusion | 0 |
| Splice Tray Capacity Single Fiber | 9 |
| Number of Splice Protectors | 9 |
Dimensions
| Height | 5 mm |
Ordering Information
| Package Contents | 5 |
| Packaging Method | Box |
| Module Capacity | 1 |
| Units per Delivery | 5/1 |