N541271A
K7 Splice Cassette 2 Slots, Uni Zone-24+24
General Specifications
| Product Number | N541271A |
| Brand | BPEO |
| Product Type | Splice Trays |
Standards
| Fiber Standards | G.652 / G.657 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splice Tray Type | K7 Splice Tray |
| Number of Splice Trays | 1 |
| Color | Light basic, RAL 7035 |
| Splice Protectors Type | Heat Shrink |
| Splice Tray Capacity Single Fiber | 48 |
| Number of Splice Protectors | 48 |
Dimensions
| Height | 10 mm |
Ordering Information
| Packaging Method | Box |
| Product Code | 06-059895-001 |
| Package Contents | 10 |
| Units per Delivery | 10/1 |