text.skipToContent text.skipToNavigation

Centrix® XL Empty Housings

Centrix® XL housings provide superior port access due to the grooves enabling cassettes to easily slide. The empty housings are available in 1U, 2U, 4U and hold 3, 6, 12 cassettes, respectively.

Products

Product Number Product Name
CXL-S2U Centrix® XL Empty Housings, 2U, for up to 6 Centrix XL cassettes
CXL-S1U Centrix® XL Empty Housings, 1U, for up to 3 Centrix XL cassettes
CXL-S4U Centrix® XL Empty Housings, 4U, for up to 12 Centrix XL cassettes