DualDrop™ Round Drop Cable with FastAccess™ Technology, A-VQH(ZN)2Y

Corning DualDrop™ dielectric cable is a two-in-one cable uniquely designed for rugged outdoor and challenging indoor environments. The design features a gel-free, fully waterblocked, UV-resistant, 2.9 mm FRNC/LSZH drop cable centered inside a rugged outside plant drop cable. The cable features Fast Access™ Technology which enables long lengths of the inner subunit to be accessed in seconds simply by peeling away the outer jacket by hand.
Designed to meet industry-standard requirements for outdoor and indoor drop cables, the product eliminates the need for termination hardware to transition from the outdoor environment to an indoor terminal. This dielectric cable eliminates any bonding and grounding requirements and is suitable for aerial, facade, direct buried and duct installation. Corning's ClearCurve® single-mode fiber inside the 2.9 mm subunit enables installers to route the subunit around tight corners down to 7.5 mm (0.3 in) radius inside the home.
Products
Product Number | Product Name | |
---|---|---|
001JBQ-13725-20 | DualDrop™ Round Drop Cable with FastAccess™ Technology, 1F, Single-mode E9/125 LBL | |
001UBQ-13725-20 | DualDrop™ Round Drop Cable with FastAccess™ Technology, 1F, Single-mode E9/125 ZBL |