text.skipToContent text.skipToNavigation

Centrix® XL Cabinet System

Centrix® XL single cabinets provide space for up to 120 Centrix cassettes, with a maximum capacity of 5,760 LC or 4,320 SC single-fibre ports. All functions are accessible from the front of the cabinet. Patch cord management enables in-cabinet cross-connects with a single patch cord length of 4 m. Feeder cables can enter the cabinet from the top and bottom.

The bottom channel function allows for easy routing of patch cords across cabinets in a row. The cabinet comes assembled for fast deployment.

Dimensions (H x W x D) 2,200 mm x 1,050 mm x 300 mm
Splice Protectors Type Heat-shrink
Adapter Type SC APC
Cable Entry Direction Right
Number of Modules
Number of Adapters per Panel

Products

Product Number Product Name
POC-221ANNRC-1A1086CH Centrix® XL Cabinet System, Equipped, 2200x1050x300 mm, no side walls, no rear wall, no doors, housings right side in rack, 40 x Centrix XL 1U, 108 SC APC ports, H-S, crossconnect, bottom channel
POC-221ANNRC-2A2166CH Centrix® XL Cabinet System, Equipped, 2200x1050x300 mm, no side walls, nor rear wall, no doors, housings right side in rack 20 x Centrix XL 2U, 216 SC APC ports, H-S, crossconnect, bottom channel
POC-221ANNRC-4A4326CH Centrix® XL Cabinet System, Equipped, 2200x1050x300 mm, no side walls, no rear wall, no doors, housings right side in rack, 10 x Centrix XL 4U, 432 SC APC ports, H-S, crossconnect, bottom channel
POC-221APGRC-1A1086CH Centrix® XL Cabinet System, Equipped, 2200x1050x300 mm, with side walls and rear wall, plexiglass doors, housings right side in rack, 40 x Centrix XL 1U, 108 SC APC ports, H-S, crossconnect, bottom channel