text.skipToContent text.skipToNavigation

Centrix® XL Cabinet System

Centrix® XL single cabinets provide space for up to 120 Centrix cassettes, with a maximum capacity of 5,760 LC or 4,320 SC single-fibre ports. All functions are accessible from the front of the cabinet. Patch cord management enables in-cabinet cross-connects with a single patch cord length of 4 m. Feeder cables can enter the cabinet from the top and bottom.

The bottom channel function allows for easy routing of patch cords across cabinets in a row. The cabinet comes assembled for fast deployment.

Splice Protectors Type Crimp
Adapter Type LC APC
Cable Entry Direction
Number of Modules
Number of Adapters per Panel

Products

Product Number Product Name
POC-2209NNLI-2A144B3CB Centrix® XL Cabinet System, Equipped, 2200x900x300 mm, no side walls, no rear wall, no doors, housings left side in rack, 20 x Centrix XL 2U, 288 LC APC ports, crimp, interconnect, bottom channel
POC-2209NNRI-1A144B3CB Centrix® XL Cabinet System, Equipped, 2200x900x300 mm, no side walls, no rear wall, no doors, housings right side in rack, 40 x Centrix XL 1U, 144 LC APC ports, crimp, interconnect, bottom channel
POC-221ANNLC-1A144B3C Centrix® XL Cabinet System, Equipped, 2200x1050x300 mm, no side walls, no rear wall, no doors, housings on left side in rack, 40 x Centrix XL 1U, 144 LC APC ports, crimp, crossconnect, bottom channel
POC-221ANNLC-2A288B3C Centrix® XL Cabinet System, Equipped, 2200x1050x300 mm, no side walls, no rear wall, no doors, housings on left side in rack, 20 x Centrix XL 2U, 288 LC APC ports, crimp, crossconnect, bottom channel
POC-221ANNLC-4A576B3C Centrix® XL Cabinet System, Equipped, 2200x1050x300 mm, no side walls, no rear wall, no doors, housings left side in rack, 10 x Centrix XL 4U, 576 LC APC ports, crimp, crossconnect, bottom channel
POC-221APGLC-1A144B3C Centrix® XL Cabinet System, Equipped, 2200x1050x300 mm, with side walls and rear wall, plexiglass doors, housings left side in rack, 40 x Centrix XL 1U, 144 LC APC ports, crimp, crossconnect, bottom channel