text.skipToContent text.skipToNavigation

EDGE™ housings are high-density, preterminated fibre optic hardware solutions. They offer industry-leading connector density and easy finger/toolless access to enable faster moves, adds, and changes (MACs). The units can be configured to accommodate 96, 144, 288, or 576 fibers.
EDGE housings can be rack- or cabinet-mounted and are ideal for data centers, local area network (LAN) and storage area network (SAN) applications, as well as enterprise networks.

You might also be interested in

Products

Product Number Product Name
EDGE-01U Équipement EDGE™
EDGE-01U-SP EDGE™ Housing, 1 rack unit, grey, holds up to 12 EDGE modules or panels
EDGE-02U EDGE™ Housing, 2 rack units, holds up to 24 EDGE modules or panels
EDGE-04U Gabinete EDGE™, 4 unités de rack, gris, pour 48 modules EDGE ou cassettes.