text.skipToContent text.skipToNavigation

Centrix™ XL Loaded Housings

Centrix XL housings provide industry-leading, ultra-high-density connectivity when combined with Centrix splice, patch, splitter, WDM, MTP®, and other configurations of pre-terminated cassettes. With the unique Centrix design, all cassettes are exchangeable – sliding into the housing to make real structured patch cable management possible, while providing unprecedented finger access without the need for tools or any other accessories. The various range of mounting brackets provide flexible installation options for 19- and 21-inch cabinet requirements. Centrix cabinets enable fast and easy installation of the housing through its quick-mount feature. Loaded housings enable faster network deployments through reduced installation time and reduced packaging. Easy cable deployment and quick installation features for the pre-connectorised housing in the Centrix cabinet ensure safe, on-demand enhancements of existing structures at maximum port density.

Type de pigtail 900 µm
Unité de hauteur
Type de protection d'épissures
Color Code Standards

Produkte

Produktnummer Produktname
CL1A8P36-3C-2RCT00 Module Centrix® XL, 1U, 3 cassettes, 36 - Adaptateurs SCUPC avec pigtails SF, 108 ports, épissure avec protection sertie
CL1A8P36-3C-2RCV00 Centrix™ XL Loaded Housings, 1U, 3 cassettes, 36 - SC UPC adapters with SF pigtails, 108 ports, splice with crimp protection, DIN VDE
CL1A8P36-3C-2RHT00 Centrix® XL bestücktes Gehäuses, 1 HE, 3 Kassetten, 36 - SC UPC Adapter mit SF Pigtails, 108 Ports, Spleiß mit Schrumpfschutz
CL1A8P36-3C-2RHV00 Centrix™ XL Loaded Housings, 1U, 3 cassettes, 36 - SC UPC adapters with SF pigtails, 108 ports, splice with heat-shrink protection, DIN VDE
CL1A8P36-6C-2RCT00 Centrix® XL bestücktes Gehäuses, 1 HE, 3 Kassetten, 36 - SC APC adapters mit SF Pigtails, 108 Ports, Spleiß mit Crimpschutz
CL1A8P36-6C-2RCV00 Centrix® XL bestücktes Gehäuses, 1 HE, 3 Kassetten, 36 - SC APC-Adapter mit SF-Pigtails, 108 Ports, Spleiß mit Crimp-schutz, DIN VDE
CL1A8P36-6C-2RHT00 Centrix® XL bestücktes Gehäuses, 1 HE, 3 Kassetten, 36 - SC APC Adapter mit SF Pigtails, 108 Ports, Spleiß mit Schrumpfschutz
CL1A8P36-6C-2RHV00 Centrix™ XL Loaded Housings, 1U, 3 cassettes, 36 - SC APC adapters with SF pigtails, 108 ports, splice with heat-shrink protection, DIN VDE
CL1E4P48-A9-2RCT00 Module Centrix® XL, 1U, 3 cassettes, 48 - Adaptateurs LC UPC avec pigtails SF, 144 ports, épissure avec protection sertie
CL1E4P48-A9-2RCV00 Centrix™ XL Loaded Housings, 1U, 3 cassettes, 48 - LC UPC adapters with SF pigtails, 144 ports, splice with crimp protection, DIN VDE
CL1E4P48-A9-2RHT00 Centrix® XL bestücktes Gehäuses, 1 HE, 3 Kassetten, 48 - LC UPC Adapter mit SF Pigtails, 144 Ports, Spleiß mit Schrumpfschutz
CL1E4P48-A9-2RHV00 Centrix® XL bestücktes Gehäuses, 1 HE, 3 Kassetten, 48 - LC UPC Adapter mit SF Pigtails, 144 Ports, Spleiß mit Schrumpfschutz, DIN VDE
CL1E4P48-B3-2RCT00 Centrix® XL bestücktes Gehäuses, 1 HE, 3 Kassetten, 48 - LC APC adapters mit SF Pigtails, 144 Ports, Spleiß mit Crimpschutz
CL1E4P48-B3-2RCV00 Centrix® XL bestücktes Gehäuses, 1 HE, 3 Kassetten, 48 - LC APC Adapter mit SF Pigtails, 144 Ports, Spleiß mit Crimpschutz, DIN VDE
CL1E4P48-B3-2RHT00 Module Centrix® XL, 1U, 3 cassettes, 48 adaptateurs LC APC avec pigtails SF, 144 ports, épissure avec protection thermorétractable
CL1E4P48-B3-2RHV00 Centrix™ XL Loaded Housings, 1U, 3 cassettes, 48 - LC APC adapters with SF pigtails, 144 ports, splice with heat-shrink protection, DIN VDE
CL2M6P36-3C-2RCT00 Module Centrix® XL, 2U, 6 cassettes, 36 - Adaptateurs SC UPC avec pigtails SF, 216 ports, épissure avec protection sertie
CL2M6P36-3C-2RCV00 Centrix® XL bestücktes Gehäuses, 2 HE, 6 Kassetten, 36 - SC UPC-Adapter mit SF-Pigtails, 216 Ports, Spleiß mit Crimp-schutz, DIN VDE
CL2M6P36-3C-2RHT00 Module Centrix® XL, 2U, 6 cassettes, 36 - Adaptateurs SC UPC avec pigtails SF, 216 ports, épissure avec protection thermorétractable
CL2M6P36-3C-2RHV00 Centrix® XL bestücktes Gehäuses, 2 HE, 6 Kassetten, 36 - SC UPC-Adapter mit SF-Pigtails, 216 Ports, Spleiß mit Schrumpfschutz, DIN VDE
CL2M6P36-6C-2RCT00 Module Centrix® XL, 2U, 6 cassettes, 36 - Adaptateurs SC APC avec pigtails SF, 216 ports, épissure avec protection sertie
CL2M6P36-6C-2RCV00 Centrix™ XL Loaded Housings, 2U, 6 cassettes, 36 - SC APC adapters with SF pigtails, 216 ports, splice with crimp protection, DIN VDE
CL2M6P36-6C-2RHT00 Module Centrix® XL, 2U, 6 cassettes, 36 - Adaptateurs SC APC avec pigtails SF, 216 ports, épissure avec protection thermorétractable
CL2M6P36-6C-2RHV00 Centrix™ XL Loaded Housings, 2U, 6 cassettes, 36 - SC APC adapters with SF pigtails, 216 ports, splice with heat-shrink protection, DIN VDE
CL2U8P48-A9-2RCT00 Module Centrix® XL, 2U, 6 cassettes, 48 - Adaptateurs LC UPC avec pigtails SF, 288 ports, épissure avec protection sertie
CL2U8P48-A9-2RCV00 Centrix™ XL Loaded Housings, 2U, 6 cassettes, 48 - LC UPC adapters with SF pigtails, 288 ports, splice with crimp protection, DIN VDE
CL2U8P48-A9-2RHT00 Centrix® XL bestücktes Gehäuses, 2 HE, 6 Kassetten, 48 - LC UPC Adapter mit SF Pigtails, 288 Ports, Spleiß mit Schrumpfschutz
CL2U8P48-A9-2RHV00 Centrix™ XL Loaded Housings, 2U, 6 cassettes, 48 - LC UPC adapters with SF pigtails, 288 ports, splice with heat-shrink protection, DIN VDE
CL2U8P48-B3-2RCT00 Centrix® XL bestücktes Gehäuses, 2 HE, 6 Kassetten, 48 - LC APC Adapter mit SF Pigtails, 288 Ports, Spleiß mit Crimpschutz
CL2U8P48-B3-2RCV00 Centrix™ XL Loaded Housings, 2U, 6 cassettes, 48 - LC APC adapters with SF pigtails, 288 ports, splice with crimp protection, DIN VDE
CL2U8P48-B3-2RHT00 Centrix® XL bestücktes Gehäuses, 2 HE, 6 Kassetten, 48 - LC APC Adapter mit SF Pigtails, 288 Ports, Spleiß mit Schrumpfschutz
CL2U8P48-B3-2RHV00 Centrix™ XL Loaded Housings, 2U, 6 cassettes, 48 - LC APC adapters with SF pigtails, 288 ports, splice with heat-shrink protection, DIN VDE
CL4AVP48-A9-2RCT00 Centrix® XL bestücktes Gehäuses, 4 HE, 12 Kassetten, 48 - LC UPC Adapter mit SF Pigtails, 576 Ports, Spleiß mit Crimpschutz
CL4AVP48-A9-2RCV00 Centrix™ XL Loaded Housings, 4U, 12 cassettes, 48 - LC UPC adapters with SF pigtails, 576 ports, splice with crimp protection, DIN VDE
CL4AVP48-A9-2RHT00 Module Centrix® XL, 4U, 12 cassettes, 48 adaptateurs LC UPC avec pigtails SF, 576 ports, épissure avec protection thermorétractable
CL4AVP48-A9-2RHV00 Centrix™ XL Loaded Housings, 4U, 12 cassettes, 48 - LC UPC adapters with SF pigtails, 576 ports, splice with heat-shrink protection, DIN VDE
CL4AVP48-B3-2RCT00 Module Centrix® XL, 4U, 12 cassettes, 48 - Adaptateurs LC APC avec pigtails SF, 576 ports, épissure avec protection sertie
CL4AVP48-B3-2RCV00 Centrix™ XL Loaded Housings, 4U, 12 cassettes, 48 - LC APC adapters with SF pigtails, 576 ports, splice with crimp protection, DIN VDE
CL4AVP48-B3-2RHT00 Centrix® XL bestücktes Gehäuses, 4 HE, 12 Kassetten, 48 - LC APC Adapter mit SF Pigtails, 576, Spleiß mit Schrumpfschutz
CL4AVP48-B3-2RHV00 Centrix™ XL Loaded Housings, 4U, 12 cassettes, 48 - LC APC adapters with SF pigtails, 576 ports, splice with heat-shrink protection, DIN VDE
CL4WWP36-3C-2RCT00 Centrix® XL bestücktes Gehäuses, 4 HE, 12 Kassetten, 36 - SC UPC Adapter mit SF Pigtails, 432 Ports, Spleiß mit Crimpschutz
CL4WWP36-3C-2RCV00 Centrix® XL bestücktes Gehäuses, 4 HE, 12 Kassetten, 36 - SC UPC-Adapter mit SF-Pigtails, 432 Ports, Spleiß mit Crimpschutz, DIN VDE
CL4WWP36-3C-2RHT00 Centrix® XL bestücktes Gehäuses, 4 HE, 12 Kassetten, 36 - SC UPC Adapter mit SF Pigtails, 432 Ports, Spleiß mit Schrumpfschutz
CL4WWP36-3C-2RHV00 Centrix™ XL Loaded Housings, 4U, 12 cassettes, 36 - SC UPC adapters with SF pigtails, 432 ports, splice with heat-shrink protection, DIN VDE
CL4WWP36-6C-2RCT00 Centrix® XL bestücktes Gehäuses, 4 HE, 12 Kassetten, 36 - SC APC Adapter mit SF Pigtails, 432 Ports, Spleiß mit Crimpschutz
CL4WWP36-6C-2RCV00 Centrix™ XL Loaded Housings, 4U, 12 cassettes, 36 - SC APC adapters with SF pigtails, 432 ports, splice with crimp protection, DIN VDE
CL4WWP36-6C-2RHT00 Module Centrix® XL, 4U, 12 cassettes, 36 - Adaptateurs SC APC avec pigtails SF, 432 ports, épissure avec protection thermorétractable
CL4WWP36-6C-2RHV00 Centrix® XL bestücktes Gehäuses, 4 HE, 12 Kassetten, 36 - SC APC-Adapter mit SF-Pigtails, 432 Ports, Spleiß mit Schrumpfschutz, DIN VDE