Basic Connectivity Solutions Module
The Basic Connectivity Solutions Modules serve as a crucial interface between MPO connectors and LC duplex jumpers, enabling efficient and reliable fiber-optic connections for your network infrastructure. These modules are crafted to meet diverse connectivity requirements with flexibility and ease of installation.
All Basic Modules are compatible with single-mode (SM), multimode OM3, and multimode OM4 fiber types, and they come in three connector configurations: 12F, 2x12F, and 3x8F LC Duplex to MPO Connectors. These configurations ensure seamless integration into a variety of network setups.
Connector Configuration
Fiber Category
Fiber Count
Products
Product Number | Product Name | |
---|---|---|
WPPHD-UM12-04-89G | Basic Connectivity Solutions Module, 12 F, LC Duplex to MPO (pinned) Connector, Single-mode (OS2) | |
WPPHD-UM12-05-93Q | Basic Connectivity Solutions Module, 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM4) | |
WPPHD-UM12-05-93T | Basic Connectivity Solutions Module, 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM3) | |
WPPHD-UM24-04-89G | Basic Connectivity Solutions Module, 2 x 12 F, LC Duplex to MPO (pinned) Connector, Single-mode (OS2) | |
WPPHD-UM24-04-E7G | Basic Connectivity Solutions Module, 3 x 8 F, LC Duplex to MPO (pinned) Connector, Single-mode (OS2) | |
WPPHD-UM24-05-93Q | Basic Connectivity Solutions Module, 2 x 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM4) | |
WPPHD-UM24-05-93T | Basic Connectivity Solutions Module, 2 x 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM3) | |
WPPHD-UM24-05-E5Q | Basic Connectivity Solutions Module, 3 x 8 F, LC Duplex to MPO (pinned) Connector, Multimode (OM4) | |
WPPHD-UM24-05-E5T | Basic Connectivity Solutions Module, 3 x 8 F, LC Duplex to MPO (pinned) Connector, Multimode (OM3) | |
WPPLD-UM12-04-89G | Basic Connectivity Solutions Module, 12 F, LC Duplex to MPO (pinned) Connector, Single-mode (OS2) | |
WPPLD-UM12-05-93Q | Basic Connectivity Solutions Module, 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM4) | |
WPPLD-UM12-05-93T | Basic Connectivity Solutions Module, 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM3) | |
WPPLD-UM24-04-89G | Basic Connectivity Solutions Module, 2 x 12 F, LC Duplex to MPO (pinned) Connector, Single-mode (OS2) | |
WPPLD-UM24-04-E7G | Basic Connectivity Solutions Module, 3 x 8 F, LC Duplex to MPO (pinned) Connector, Single-mode (OS2) | |
WPPLD-UM24-05-93Q | Basic Connectivity Solutions Module, 2 x 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM4) | |
WPPLD-UM24-05-93T | Basic Connectivity Solutions Module, 2 x 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM3) | |
WPPLD-UM24-05-E5Q | Basic Connectivity Solutions Module, 3 x 8 F, LC Duplex to MPO (pinned) Connector, Multimode (OM4) | |
WPPLD-UM24-05-E5T | Basic Connectivity Solutions Module, 3 x 8 F, LC Duplex to MPO (pinned) Connector, multimode (OM3) |