text.skipToContent text.skipToNavigation

Basic Connectivity Solutions Module

The Basic Connectivity Solutions Modules serve as a crucial interface between MPO connectors and LC duplex jumpers, enabling efficient and reliable fiber-optic connections for your network infrastructure. These modules are crafted to meet diverse connectivity requirements with flexibility and ease of installation.

All Basic Modules are compatible with single-mode (SM), multimode OM3, and multimode OM4 fiber types, and they come in three connector configurations: 12F, 2x12F, and 3x8F LC Duplex to MPO Connectors. These configurations ensure seamless integration into a variety of network setups.


Products

Product Number Product Name
WPPHD-UM12-04-89G Basic Connectivity Solutions Module, 12 F, LC Duplex to MPO (pinned) Connector, Single-mode (OS2)
WPPHD-UM12-05-93Q Basic Connectivity Solutions Module, 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM4)
WPPHD-UM12-05-93T Basic Connectivity Solutions Module, 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM3)
WPPHD-UM24-04-89G Basic Connectivity Solutions Module, 2 x 12 F, LC Duplex to MPO (pinned) Connector, Single-mode (OS2)
WPPHD-UM24-04-E7G Basic Connectivity Solutions Module, 3 x 8 F, LC Duplex to MPO (pinned) Connector, Single-mode (OS2)
WPPHD-UM24-05-93Q Basic Connectivity Solutions Module, 2 x 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM4)
WPPHD-UM24-05-93T Basic Connectivity Solutions Module, 2 x 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM3)
WPPHD-UM24-05-E5Q Basic Connectivity Solutions Module, 3 x 8 F, LC Duplex to MPO (pinned) Connector, Multimode (OM4)
WPPHD-UM24-05-E5T Basic Connectivity Solutions Module, 3 x 8 F, LC Duplex to MPO (pinned) Connector, Multimode (OM3)
WPPLD-UM12-04-89G Basic Connectivity Solutions Module, 12 F, LC Duplex to MPO (pinned) Connector, Single-mode (OS2)
WPPLD-UM12-05-93Q Basic Connectivity Solutions Module, 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM4)
WPPLD-UM12-05-93T Basic Connectivity Solutions Module, 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM3)
WPPLD-UM24-04-89G Basic Connectivity Solutions Module, 2 x 12 F, LC Duplex to MPO (pinned) Connector, Single-mode (OS2)
WPPLD-UM24-04-E7G Basic Connectivity Solutions Module, 3 x 8 F, LC Duplex to MPO (pinned) Connector, Single-mode (OS2)
WPPLD-UM24-05-93Q Basic Connectivity Solutions Module, 2 x 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM4)
WPPLD-UM24-05-93T Basic Connectivity Solutions Module, 2 x 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM3)
WPPLD-UM24-05-E5Q Basic Connectivity Solutions Module, 3 x 8 F, LC Duplex to MPO (pinned) Connector, Multimode (OM4)
WPPLD-UM24-05-E5T Basic Connectivity Solutions Module, 3 x 8 F, LC Duplex to MPO (pinned) Connector, multimode (OM3)