DE620041645
QSA Cross Connect System 10 Pair DIN Connection Module with Labeling
You might also be interested in
General Specifications
| Product Number | DE620041645 |
| Environment | Indoor/Outdoor |
| Legacy Part Number | 79101-517 00 |
| Product Type | Connection Module |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Labels | 2 x 1 - 0 |
| Number of Pairs | 10 |
Mechanical Specifications
| Contact principle | Resilient contact design with insulation displacement acc. to DIN 41611 - 6 |
Electrical Characteristics
| Contact resistance Rd | 10 mΩ |
| Dielectric Strength | > 2000 VAC, 50 Hz, 1s |
Ordering Information
| Units per Delivery | 10/1 |
System with a pitch of 22.5 mm
Wire diameter from 0.4 - 0.8 mm
Big variety of backmount frames available
Wide range of accessories