Termination Modules MX2000 Series
Units per Delivery
GDT Arrestor
Test Facility
Impulse Discharge Current (8/20 µs)
Screw Type
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| XF500005889 | Termination Module C249801A | w/o GDT | w/o test facility |10 kA | 100 pcs | |
| XF500005897 | Termination Module C249802A | w GDT | w/o test facility | 10 kA | 100 pcs | |
| XF500005905 | Termination Module C249825A | w GDT | w test facility | 20 kA | 100 pcs | |
| XF500005913 | Termination Module C249827A | w GDT | w/o test facility | 10 kA | 1000 pcs | |
| XF500005921 | Termination Modul C249832A | w/o GDT | w test facility | 20 kA | 1000 pcs | |
| XF500005947 | Termination Modul C249811B | w/o GDT | w test facility | 10 kA | 1000 pcs |