DE620045745
QSA Cross Connect System 10 Pair Disconnection Module with Color Coding
You might also be interested in
General Specifications
| Product Number | DE620045745 |
| Environment | Indoor/Outdoor |
| Legacy Part Number | 79103-511 00 |
| Product Type | Disconnection Module |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Pairs | 10 |
Mechanical Specifications
| Contact principle | Resilient contact design with insulation displacement acc. to DIN 41611 - 6 |
Electrical Characteristics
| Contact resistance Rd | 10 mΩ |
| Dielectric Strength | > 2000 VAC, 50 Hz, 1s |
Transmission
| Near end crosstalk | > 66 dB to 2.2 MHz,> 51 dB to 12 MHz,> 44 dB to 30 MHz |
| Return Loss | > 50 dB to 2.2 MHz,> 52 dB to 12 MHz,> 57 dB to 2.2 MHz, |
Ordering Information
| Units per Delivery | 100/1 |
System with a pitch of 22.5 mm
Wire diameter from 0.4 - 0.8 mm
Big variety of backmount frames available
Wide range of accessories