IA340532281
STG 2000 C2 10 PU marked 1 to 0
You might also be interested in
General Specifications
| Product Number | IA340532281 |
| Legacy Part Number | C252820A |
| Product Type | Disconnection Module with Protection Facility |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 90 °C (-40 °F to 194 °F ) |
Design
| Number of Pairs | 10 |
Mechanical Specifications
| Contact material | Bronze, tin (Sn) plating |
| Wire re-terminations | 250 re-terminations of 24 AWG per Telcordia TR-NWT-001195 |
| Wire range IDC contacts - solid copper conductor | 0.4 mm to 0.8 mm / 26 AWG to 20 AWG / T-connection/double jumpering possible with different wire gauges |
Electrical Characteristics
| Contact resistance Rd | 10 mΩ |
| Dielectric Strength | 3000 Vrms 60 Hz AC |
| High Voltage Surge | 3000 VDC |
| Telcordia TR-NWT-001195 — Third party tested | Yes |
Transmission
| Near end crosstalk | > 73 dB to 2.2 MHz,> 60 dB to 12 MHz,> 53 dB to 30 MHz |
| Insertion loss (maximum) | < 0.1 dB to 2.2 MHz,< 0.2 dB to 12 MHz,< 0.4 dB to 30 MHz |
| Return Loss | > 50 dB to 2.2 MHz,> 38 dB to 12 MHz,> 30 dB to 30 MHz |
Innovative design—quiet front/embedded IDC contacts in plastic casing
Non-protruding contacts offer good protection and a long life cycle.
May prevent accidental contact or disconnection.
Very compact mounting pitch of 0.63 in/16 mm, vertical space between block rows
Can be used in applications where density is required (overcrowded
MDFs, confined spaces of remote terminals or telecom closets in MDUs)
Cable with single wire conductors from 26 AWG (0.4 mm) to 20 AWG (0.8
mm) on cable and jumper sides. Multiple re-terminations (as per Telecordia
NWT 1195) T-connection possible with two wires in one slot
Corning’s straight IDC technology offers outstanding mechanical, electrical,
and environmental connection performances.
Versatile mounting
Mounting on a metallic back-mount frame to affix on a wall, in an equipment rack or in enclosures
Integrated front-mount forward surge protections
Enables front-facing frame overvoltage and overcurrent protection to equipment and staff while preserving density