XF500005913
Termination Modules MX2000 Series Termination Module C249827A | w GDT | w/o test facility | 10 kA
You might also be interested in
General Specifications
| Product Number | XF500005913 |
| Disconnection | Yes |
| Legacy Part Number | C249827A |
| Mounting Type | Snap-On IEC 715 25 mm and DIN 35 mm Profiles |
| Single Pair Configuration | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Water Immersion Test | 48 V / 96 h |
| Flammability in line with | UL 94 V-0 |
Design
| Color | Clear Plastic, Gray, Red and Yellow Flap |
| Module Type | 710 |
| Contact material | Phosphor bronze |
| Contact Plating | Tin |
| Screw Type | Hexagon |
Mechanical Specifications
| Contact material | Phosphor bronze |
| Contact Plating | Tin |
Mechanical Characteristics - Cable Side
| Wire re-terminations | Yes |
Mechanical Characteristics - Drop Wire Side
| Wire re-terminations | Yes |
Electrical Characteristics
| Dielectric Strength | 10 kV @ 1.2/50 µs 50 Hz |
| Impulse Discharge Current | 10 kA (wave 8/20 μs) |
| Leading Through Resistance | < 15 mΩ |
| Insulation Resistance @ 100 V DC | < 1 GΩ |
| Type of Protection | Built-In Surge Arrestor with Fail-Safe |
| Replaceable Surge Arrestor | Yes |
| Nominal DC Spark-Over Voltage of Surge Arrestor | 250 V ± 20% |
| Impulse Spark-Over Voltage (1 kV/µs) | < 600 V |
| Nominal Alternating Discharge Current at 50 Hz, t = 1 s | 10 A |
| Fail-Safe Response Time at 6 A | < 10 s |
Transmission
| NEXT (Near-end crosstalk) according to ISO/IEC 11801 Ed.2.2:2002 and DIN EN 50173-1:2002 | 27 dB @ 100 MHz, side by side neighboring pairs; 50 dB @ 100 MHz, on top of each other neighboring pairs |
Dimensions
| Height | 362 mm |
| Width | 20 mm |
Drop wire side IDC connection
Enable tight connection with any size wire 18 - 26 AWG (>24 / 0,2 - 1 / 0,5 7 / 0 / 2, 30 / 0,1)
No wire stripping
Improves productivity and lessens risk of wire damage
Snaps onto IEC 715 25-mm and 35-mm DIN rails
Provides flexibility
Four access ports for testing
Suitable for testing both directions
Totally sealed connections
Provides maximum environmental protection
Can be added a pair at a time
Provides first cost savings