EDGE™ Housing

EDGE™ housings are high-density, preterminated fibre optic hardware solutions. They offer industry-leading connector density and easy finger/toolless access to enable faster moves, adds, and changes (MACs). The units can be configured to accommodate 96, 144, 288, or 576 fibers.
EDGE housings can be rack- or cabinet-mounted and are ideal for data centers, local area network (LAN) and storage area network (SAN) applications, as well as enterprise networks.
Number of Modules
24
Panels per Housing
24
Fiber Capacity
288
Height Unit
2U
You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
EDGE-02U | EDGE™ Housing, 2 rack unit, holds up to 24 EDGE modules or panels |