EDGE™ Housing

EDGE™ housings are high-density, preterminated fibre optic hardware solutions. They offer industry-leading connector density and easy finger/toolless access to enable faster moves, adds, and changes (MACs). The units can be configured to accommodate 96, 144, 288, or 576 fibers.
EDGE housings can be rack- or cabinet-mounted and are ideal for data centers, local area network (LAN) and storage area network (SAN) applications, as well as enterprise networks.
Number of Modules
48
Panels per Housing
48
Fiber Capacity
576
Height Unit
4U
También le puede interesar
Productos
Número del producto | Nombre del producto | |
---|---|---|
EDGE-04U | EDGE™ Housing, 4 rack units, holds up to 48 EDGE modules or panels |