text.skipToContent text.skipToNavigation

EDGE™ High-Fiber-Count Indoor Trunk

EDGE™ MTP® trunks provide the backbone of the EDGE Solution. With non-pinned MTP connectors on both ends of the cable, the trunks are designed to interface with EDGE or Plug & Play™ modules. All trunks are shipped with strain-relief clips that allow for tool-less installation in both EDGE and Plug & Play housings. The trunks conform to TIA-568 Type-B polarity.


Products

产品编码 Product Name
G7575AEQLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 384F, Non-armored EDGE LSZH, 50 µm MM (OM4), Pulling Grip One End, 10 m
G7575AETLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 384F, Non-armored EDGE LSZH, 50 µm MM (OM3), Pulling Grip One End, 10 m
G7575AKQLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 432F, Non-armored EDGE LSZH, 50 µm MM (OM4), Pulling Grip One End, 10 m
G7575AKTLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 432F, Non-armored EDGE LSZH, 50 µm MM (OM3), Pulling Grip One End, 10 m
G7575AZQLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 576F, Non-armored EDGE LSZH, 50 µm MM (OM4), Pulling Grip One End, 10 m
G7575AZTLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 576F, Non-armored EDGE LSZH, 50 µm MM (OM3), Pulling Grip One End, 10 m
G7575K2QLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 192F, Non-armored EDGE LSZH, 50 µm MM (OM4), Pulling Grip One End, 10 m
G7575K2TLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 192F, Non-armored EDGE LSZH, 50 µm MM (OM3), Pulling Grip One End, 10 m
G7575M6QLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 216F, Non-armored EDGE LSZH, 50 µm MM (OM4), Pulling Grip One End, 10 m
G7575M6TLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 216F, Non-armored EDGE LSZH, 50 µm MM (OM3), Pulling Grip One End, 10 m
G7575U8QLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 288F, Non-armored EDGE LSZH, 50 µm MM (OM4), Pulling Grip One End, 10 m
G7575U8TLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 288F, Non-armored EDGE LSZH, 50 µm MM (OM3), Pulling Grip One End, 10 m
G9000AZGLZD0P020M EDGE™ High-Fibre-Count Indoor Trunk MTP® (NP) to Pigtail, 840/- mm Legs, 576F, Non-armoured EDGE LSZH, SM, Pulling Grip One End, 20 m
G9000U8GLZD0P020M EDGE™ High-Fibre-Count Indoor Trunk MTP® (NP) to Pigtail, 840/- mm Legs, 288F, Non-armoured EDGE LSZH, SM, Pulling Grip One End, 20 m
G9090AEGLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 384F, Non-armored EDGE LSZH, SM, Pulling Grip One End, 10 m
G9090AKGLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 432F, Non-armored EDGE LSZH, SM, Pulling Grip One End, 10 m
G9090AZGLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 576F, Non-armored EDGE LSZH, SM, Pulling Grip One End, 10 m
G9090K2GLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 192F, Non-armored EDGE LSZH, SM, Pulling Grip One End, 10 m
G9090M6GLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 216F, Non-armored EDGE LSZH, SM, Pulling Grip One End, 10 m
G9090U8GLZDDU010M EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 288F, Non-armored EDGE LSZH, SM, Pulling Grip One End, 10 m