text.skipToContent text.skipToNavigation

SST-Drop™ Single-Tube, Gel-Filled Cable

Corning SST-Drop™ cables combine the easy installation of standard ALTOS® cables with a single-tube, easy-access design. Available in dielectric and toneable versions, these cables are RDUP (RUS) Listed and deliver exceptional crush resistance, making them ideal for rugged environments and underground installations. The dielectric version eliminates bonding and grounding requirements, while the toneable version features a separable toning conductor and copper element for effortless buried cable detection and clear identification during installation.


Produkte

Produktnummer Produktname
024ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 24 F, E9/125 SMF-28® ULTRA
008JB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre
008EB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, single-mode (OS2)
004JB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL)
012UB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 12 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL)
008UB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL)
001UB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL)
012EB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 12 F, single-mode (OS2)
001ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F, E9/125 SMF-28® ULTRA
008ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, E9/125 SMF-28® ULTRA
001EB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F, single-mode (OS2)
001JB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL)
002EB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, single-mode (OS2)
002JB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL)
002UB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL)
002ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, E9/125 SMF-28® ULTRA
004EB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, single-mode (OS2)
004UB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL)
004ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, E9/125 SMF-28® ULTRA
006EB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, single-mode (OS2)
006JB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL)
006UB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL)
006ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, E9/125 SMF-28® ULTRA
012JB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 12 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL)
012ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 12 F, E9/125 SMF-28® ULTRA
016ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 16 F, E9/125 SMF-28® ULTRA