text.skipToContent text.skipToNavigation

Clear Track, 900 μm Clear Fiber

The pathway captures and routes a single 900 μm Clear Fiber to the desired outlet or terminal location, while remaining virtually invisible. Installation is simple – no heat, fluid adhesives, or staples – and the track can be installed on many surfaces, including latex and oil paints and wallpaper.

您可能还感兴趣

Products

产品编码 Product Name
80611498058 Clear Track, 900 μm Clear Fiber, 1 km spool
80611622038 Clear Track, 900 μm Clear Fiber, 600 ft spools