text.skipToContent text.skipToNavigation

Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.


Produits

Référence du produit Nom du produit
CTX-CAB-F1809NMRAN Single Cabinet, H1800xW900xD300, right cable entry, no walls, metal doors, no bottom channel, assembled
CTX-CAB-F1809NNLAB Single Cabinet, H1800xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1809NNLNB Single Cabinet, H1800xW900xD300, left cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F1809NNRAB Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1809NNRNB Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F1809PGLAN Single Cabinet, H1800xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F1809PGRAB Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F1809PGRAN Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F1809PGRNB Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F1809PGRNN Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB-F1809PMRAB Single Cabinet, H1800xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled
CTX-CAB-F1809SGLAB Single Cabinet, H1800xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F1809SGLNB Single Cabinet, H1800xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F1809SNRNN Single Cabinet, H1800xW900xD300, right cable entry, side side walls, no doors, no bottom channel, flat pack