Centrix™ Front Access Cabinet
The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.
Cable Entry
left
Rack Units
40
Cabinets
Single
Products
Product Number | Product Name | |
---|---|---|
CTX-CAB-F2209NNLAB | Single Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled, left cable entry, no walls, no doors, bottom channel, assembled | |
CTX-CAB-F2209PGLAB | Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
CTX-CAB-F2209PGLAN | Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled |