text.skipToContent text.skipToNavigation

Armoire avec accès avant Centrix®

L'armoire simple Centrix® offre 1x entrée de câble sur la face avant en haut et en bas, du matériel de connectivité et des espaces de gestion des cordons de raccordement pour un maximum de 108 cassettes Centrix avec une capacité maximale de 3888 ports LC ou 2592 ports SC en fibre simple. Toutes les fonctions sont accessibles depuis l'avant de l'armoire. La gestion des cordons de brassage permet une connexion croisée dans le cadre avec une longueur unique de 4 m. Les câbles d'alimentation peuvent entrer dans l'armoire par le haut et le bas de l'armoire.

Productos

Número del producto Nombre del producto
CTX-CAB4F2218SGBAB Centrix™ Front Access Cabinet, Quad Cabinet, H2200xW1800xD600, side-by-side/back-to-back, centered patch cord management, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2209PGRAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2209PGRAN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB2F2218PGBAB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2209NNLNB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB2F2218NNBNB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, no walls, no doors, bottom channel, flat pack
CTX-CAB-F1209PMLAN Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, left cable entry, walls, metal doors, no bottom channel, assembled
CTX-CAB-F2009PGLNB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2212NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200xD300, left cable entry, dual patch cord management, no walls, no doors, bottom channel, assembled
CTX-CAB-F2209PGLAN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F1809SGLAB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F1209PMRNN Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, flat pack
CTX-CAB-F1809PGRNB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2212PGRNN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB-F1809NMRAN Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, no walls, metal doors, no bottom channel, assembled
CTX-CAB-F7F09NNLNB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900x D300, left cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB2F2209SGBAB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW900xD600, left and right, back-to-back, side walls, doors, acrylic glass window, bottom channel, assembled
OLM-CAB-F2206NNNAB Centrix™ Front Access Cabinet, Overlength Slack Management Single Frame, no walls, no doors, bottom channel, top bridge, interface, assembled
CTX-CAB-F1209NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1209NNRAB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1209NNRNB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F1209PMRAB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled
CTX-CAB-F1809NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1809NNLNB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F1809NNRAB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1809NNRNB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F1809PGLAN Armoire avec accès avant Centrix®, Armoire simple, H1800 x L900 x P300, entrée de câbles à gauche, parois, portes, fenêtre en verre acrylique, sans canal de fond, assemblée
CTX-CAB-F1809PGRAB Armoire avec accès avant Centrix®, Armoire simple, H1800 x L900 x P300, entrée de câbles à droite, parois, portes, fenêtre en verre acrylique, canal inférieur, assemblée
CTX-CAB-F1809PGRAN Armoire avec accès avant Centrix®, Armoire simple, H1800 x L900 x P300, entrée de câbles à droite, parois, portes, fenêtre en verre acrylique, sans canal de fond, assemblée
CTX-CAB-F1809PGRNN Armoire avec accès avant Centrix®, Armoire simple, H1800 x L900 x P300, entrée de câbles à droite, parois, portes, fenêtre en verre acrylique, sans profilé de fond, en kit
CTX-CAB-F1809PMRAB Armoire avec accès avant Centrix®, Armoire simple, H1800 x L900 x P300, entrée de câbles à droite, parois, portes métalliques, canal inférieur, assemblée
CTX-CAB-F1809SGLNB Armoire avec accès avant Centrix®, Armoire simple, H1800 x L900 x P300, entrée de câbles à gauche, parois latérales, portes, fenêtre en verre acrylique, canal de fond, en kit
CTX-CAB-F1809SNRNN Armoire avec accès avant Centrix®, Armoire simple, H 1800 x L 900 x P 300, entrée de câbles à droite, parois latérales, sans portes, sans canal inférieur, en kit
CTX-CAB-F2009NNLAB Armoire avec accès avant Centrix®, Armoire simple, H2000 x L900 x P300, entrée de câbles à gauche, sans parois, sans portes, avec canal de fond, assemblée
CTX-CAB-F2009NNLNB Armoire avec accès avant Centrix®, Armoire simple, H2000 x L900 x P300, entrée de câbles à gauche, sans parois, portes métalliques, rail inférieur, en kit
CTX-CAB-F2009NNRAB Armoire avec accès avant Centrix®, Armoire simple, H2000 x L900 x P300, entrée de câbles à droite, sans parois, sans portes, profilé de fond, montée
CTX-CAB-F2009PGLAB Armoire avec accès avant Centrix®, Armoire simple, H2000 x L900 x P300, entrée de câbles à gauche, parois, portes, fenêtre en verre acrylique, canal inférieur, assemblée
CTX-CAB-F2009PGRAB Armoire avec accès avant Centrix®, Armoire simple, H2000 x L900 x P300, entrée de câbles à droite, parois, portes, fenêtre en verre acrylique, rail de fond, assemblée
CTX-CAB-F2009PGRNB Armoire avec accès avant Centrix®, Armoire simple, H2000 x L900 x P300, entrée de câbles à droite, parois, portes, vitre en verre acrylique, rail de fond, en kit
CTX-CAB-F2009PGRNN Armoire avec accès avant Centrix®, Armoire simple, H2000 x L900 x P300, entrée de câbles à droite, parois, portes, fenêtre en verre acrylique, sans canal de fond, en kit
CTX-CAB-F2009SGLAB Armoire avec accès avant Centrix®, Armoire simple, H2000 x L900 x P300, entrée de câbles à gauche, parois latérales, portes, fenêtre en verre acrylique, canal de fond, assemblée
CTX-CAB-F2009SGLNB Armoire avec accès avant Centrix®, Armoire simple, H2000 x L900 x P300, entrée de câbles à gauche, parois latérales, portes, fenêtre en verre acrylique, canal inférieur, en kit
CTX-CAB-F2009SGRAB Armoire avec accès avant Centrix®, Armoire simple, H2000 x L900 x P300, entrée de câbles à droite, parois latérales, portes, fenêtre en verre acrylique, canal inférieur, assemblée
CTX-CAB-F2009SGRNB Armoire avec accès avant Centrix®, Armoire simple, H2000 x L900 x P300, entrée de câbles à droite, parois latérales, portes, vitre en verre acrylique, rail de fond, en kit
CTX-CAB-F2209NNLAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, sans parois, sans portes, rail inférieur, montée
CTX-CAB-F2209NNRAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, sans parois, sans portes, canal inférieur, assemblée
CTX-CAB-F2209NNRNB Armoire avec accès avant Centrix®, Armoire simple, H 2200 x L 900 x P 300, entrée de câbles à droite, sans parois, sans portes, rail inférieur, en kit
CTX-CAB-F2209PGLAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, parois, portes, fenêtre en verre acrylique, rail inférieur, assemblée
CTX-CAB-F2209PGLNN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, parois, portes, fenêtre en verre acrylique, sans canal inférieur, en kit
CTX-CAB-F2209PGRNB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, parois, portes, fenêtre en verre acrylique, canal inférieur, en kit
CTX-CAB-F2209PGRNN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, parois, portes, vitre en verre acrylique, sans rail inférieur, en kit
CTX-CAB-F2209PMRAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, parois, portes métalliques, profilé de fond, assemblée
CTX-CAB-F2209SGLAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, parois latérales, portes, fenêtre en verre acrylique, canal inférieur, assemblée
CTX-CAB-F2209SGLNB Armoire avec accès avant Centrix®, Armoire simple, H 2200 x L 900 x P 300, entrée de câbles à gauche, parois latérales, portes, fenêtre en verre acrylique, rail inférieur, en kit
CTX-CAB-F2209SGRAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, parois latérales, portes, vitre en verre acrylique, canal inférieur, montée
CTX-CAB-F2209SMLAN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, parois latérales, portes métalliques, sans canal inférieur, assemblée
CTX-CAB-F2212NNRAB Armoire avec accès avant Centrix®, Armoire simple, H 2200 x L 1200 x P 300, entrée de câbles à droite, double gestionnaire de cordons de raccordement, sans parois, sans portes, rail inférieur, assemblée
CTX-CAB-F2212PGLAN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L1200 x P300, entrée de câbles à droite, double gestionnaire de cordons de raccordement, parois, portes, fenêtre en verre acrylique, sans rail inférieur, assemblée
CTX-CAB-F2212PGLNN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L1200 x P300, entrée de câbles à droite, double gestionnaire de cordons de raccordement, parois, portes, fenêtre en verre acrylique, sans canal de fond, en kit
CTX-CAB-F2212PGRAN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L1200 x P300, entrée de câbles à droite, double gestionnaire de cordons de raccordement, parois, portes, fenêtre en verre acrylique, sans rail inférieur, assemblée
CTX-CAB-F7F09NNLAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, sans parois, sans portes, canal inférieur, assemblée
CTX-CAB-F7F09NNRAB Armoire avec accès avant Centrix®, Armoire simple, H 2200 x L 900 x P 300, entrée de câbles à droite, sans parois, sans portes, canal inférieur, assemblée
CTX-CAB-F7F09NNRNB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, sans parois, sans portes, canal inférieur, en kit
CTX-CAB-F7F09PGLAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, parois, portes, fenêtre en verre acrylique, canal inférieur, assemblée
CTX-CAB-F7F09PGLAN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, parois, portes, fenêtre en verre acrylique, sans canal inférieur, assemblée
CTX-CAB-F7F09PGLNB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, parois, portes, fenêtre en verre acrylique, canal de fond, en kit
CTX-CAB-F7F09PGRAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, parois, portes, fenêtre en verre acrylique, rail inférieur, assemblée
CTX-CAB-F7F09PGRAN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, parois, portes, fenêtre en verre acrylique, sans canal de fond, assemblée
CTX-CAB-F7F09PGRNB Armoire avec accès avant Centrix®, Armoire simple, H 2200 x L 900 x P 300, entrée de câbles à droite, parois, portes, vitre en acrylique, rail inférieur, en kit
CTX-CAB-F7F09PGRNN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, parois, portes, fenêtre en verre acrylique, sans canal inférieur, en kit
CTX-CAB2F2218PGBNB Armoire avec accès avant Centrix®, Armoire double, H2200 x L1800 x P300, côte à côte, gestion des cordons de raccordement centrée, parois, portes, fenêtre en verre acrylique, canal inférieur, en kit
CTX-CAB2F2218PGBNN Armoire avec accès avant Centrix®, Armoire double, H2200 x L1800 x P300, côte à côte, gestion centralisée des cordons de raccordement, parois, portes, fenêtre en verre acrylique, sans rail inférieur, en kit
CTX-CAB2F2218SGBNB Armoire avec accès avant Centrix®, Armoire double, H2200 x L1800 x P300, côte à côte, gestion des cordons de raccordement centrée, parois latérales, sans paroi arrière, portes, fenêtre en verre acrylique, canal inférieur, en kit
CTX-CAB2F7F09NNBAB Armoire avec accès avant Centrix®, Armoire double, H2200 x L1800 x P300, gauche et droite, dos à dos, sans parois, sans portes, canal de fond, assemblée
CTX-CAB2F7F18NNBNB Armoire avec accès avant Centrix®, Armoire double, H2200 x L1800 x P300, côte à côte, gestion centralisée des cordons de raccordement, sans parois, sans portes, canal inférieur, en kit
CTX-CAB2F7F18PGBAB Armoire avec accès avant Centrix®, Armoire double, H2200 x L1800 x P300, côte à côte, gestion centralisée des cordons de raccordement, parois, portes, fenêtre en verre acrylique, canal inférieur, assemblée
CTX-CAB2F7F18PGBNB Armoire avec accès avant Centrix®, Armoire double, H2200 x L1800 x P300, côte à côte, gestion centralisée des cordons de raccordement, parois, portes, fenêtre en verre acrylique, canal inférieur, en kit
CTX-CAB4F2218NNBNB Armoire avec accès avant Centrix®, Armoire quadruple, H2200 x L1800 x P600, côte à côte/dos à dos, gestion centralisée des cordons de raccordement, sans parois, sans portes, canal inférieur, en kit
OLM-CAB-F2206NNNNB Armoire avec accès avant Centrix®, Cadre simple, H2200 x L600 x P300, sans parois, sans portes, rail inférieur, interface de pont supérieur, en kit