text.skipToContent text.skipToNavigation

UMOXS™ Retainer Designation Labels

Corning UMOXS™ pair count designation labels are used to provide clear circuit identification for each UMOXS connector. The label fits into a slot located on the front of the UMOXS retainer. Labels are pre-printed in 25-pair increments on a sheet of 24 labels. Pair counts on each sheet range from 1 to 600 all the way through 6601 to 7200.


Products

Product Number Product Name
P0613827 UMOXS™ Retainer Designation Labels for pair counts 1-600
P0613828 UMOXS™ Retainer Designation Labels for pair counts 601-1200
P0613829 UMOXS™ Retainer Designation Labels for pair counts 1201-1800
P0613830 UMOXS™ Retainer Designation Labels for pair counts 1801-2400
P0613831 UMOXS™ Retainer Designation Labels for pair counts 2401-3000
P0651216 UMOXS™ Retainer Designation Labels for pair counts 3001-3600
P0651217 UMOXS™ Retainer Designation Labels for pair counts 3601-4200