
Fiber Transition Housings, FTH-76P




The Corning Cable Systems Fiber Transition Housing (FTH) provides an optical demarcation and interconnection point for fiber-to-the-premises (FTTP) applications. Mounted on the inside or outside of the structure the FTH provides physical protection for the transition between provider and customer and facilitates system testing.
This compact housing provides termination interconnection and slack fiber storage for up to four fibers. The integrated plastic backplate incorporates slack routing splice holder and grounding post a lock may be installed on the integrated locking hasp.
fibers. The integrated plastic backplate incorporates slack routing, splice holder, and grounding post, while supporting the Corning OptiTap® Connector for preconnectorized fiber drop cable or up to six SC APC simplex adapters. Fiber entering and exiting the housing may be secured using the preformed lances for strain relief. Slack fiber is held neatly and securely by the slack spool and routing guides.The housing is molded from an engineering-grade thermoplastic selected to withstand harsh outdoor environments. The housing may be installed on a wall or secured to a vertical conduit. Unauthorized access is deterred by the security screw latch. For added security, a lock may be installed on the integrated locking hasp.
Products
Product Number | Product Name | |
---|---|---|
FTH-76P-00200 | Fiber Transition Housing, FTH-76P, slack routing spool with splice holder, ground post, hex screw | |
FTH-76P-00200-U | Fiber Transition Housing, FTH-76P, slack routing spool with splice holder, ground post, hex screw, BEAD-BABA | |
FTH-76P-10200 | Fiber Transition Housing, FTH-76P, 1 OptiTap® adapter, slack routing spool & splice holder, ground post, hex screw | |
FTH-76P-10200-U | Fiber Transition Housing, FTH-76P, 1 OptiTap® adapter, slack routing spool & splice holder, ground post, hex screw, BEAD-BABA | |
FTH-76P-A0200 | Fiber Transition Housing, FTH-76P, 1 SC simplex adapter, slack routing spool & splice holder, ground post, hex screw | |
FTH-76P-A0200-U | Fiber Transition Housing, FTH-76P, 1 SC simplex adapter, slack routing spool & splice holder, ground post, hex screw, BEAD-BABA |