Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable
Corning dielectric, tray-rated, mining, and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) as well as horizontal intrabuilding and tunnel backbones with limited-smoke and zero-halogen requirements. The Corning-pioneered loose tube cable construction places fibers in buffer tubes to provide stable and reliable transmission parameters for a variety of voice, data, video, and imaging applications. The SZ-stranded, loose tube design isolates fibers from installation and environmental rigors and allows easy mid-span access. The design also delivers high-fiber density given its small diameter, allowing flexibility to suit many system designs.
The cable’s innovative waterblocking technology eliminates the need for a traditional flooding compound for more efficient and craft-friendly cable preparation. The specially formulated black jacket is UV-resistant and has a flame-retardant LSZH™ inner and outer layer. These double jackets resist hazards found in mines and petrochemical complexes, making this cable ideal for any harsh environment requiring a more robust cable and suitable for direct-buried applications. All-dielectric construction offers more tensile strength and eliminates grounding concerns. With extended storage and operating temperature range of -58° to 167°F (-50° to +75°C), the cable is listed OFN-LS and CSA FT4-ST 1 for up to 288 fibers and cable tray-rated per CSA C22.2 No. 230 and No. 232.
Products
| Product Number | Product Name | |
|---|---|---|
| 012EUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, Single-mode (OS2) | |
| 012KUL-T3630D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 62.5 µm multimode (OM1) | |
| 012TUL-T3631D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode (OM2) | |
| 012TUL-T3680D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode (OM3) | |
| 012TUL-T3690D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode (OM4) | |
| 012TUL-T3691D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode, extended 10G distance (OM4) | |
| 012ZUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 024EUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, Single-mode (OS2) | |
| 024KUL-T3630D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, 62.5 µm multimode (OM1) | |
| 024TUL-T3631D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, 50 µm multimode (OM2) | |
| 024TUL-T3680D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, 50 µm multimode (OM3) | |
| 024TUL-T3690D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, 50 µm multimode (OM4) | |
| 024TUL-T3691D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, 50 µm multimode, extended 10G distance (OM4) | |
| 024ZUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 036EUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 36 F, Single-mode (OS2) | |
| 036KUL-T3630D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 36 F, 62.5 µm multimode (OM1) | |
| 036TUL-T3631D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 36 F, 50 µm multimode (OM2) | |
| 036TUL-T3680D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 36 F, 50 µm multimode (OM3) | |
| 036TUL-T3690D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 36 F, 50 µm multimode (OM4) | |
| 036TUL-T3691D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 36 F, 50 µm multimode, extended 10G distance (OM4) | |
| 036ZUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 36 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 048EUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, Single-mode (OS2) | |
| 048KUL-T3630D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, 62.5 µm multimode (OM1) | |
| 048TUL-T3631D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM2) | |
| 048TUL-T3680D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM3) | |
| 048TUL-T3690D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM4) | |
| 048TUL-T3691D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode, extended 10G distance (OM4) | |
| 048ZUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 060EUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, Single-mode (OS2) | |
| 060KUL-T3630D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, 62.5 µm multimode (OM1) | |
| 060TUL-T3631D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode (OM2) | |
| 060TUL-T3680D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode (OM3) | |
| 060TUL-T3690D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode (OM4) | |
| 060TUL-T3691D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode, extended 10G distance (OM4) | |
| 060ZUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 072EUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, Single-mode (OS2) | |
| 072KUL-T3630D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, 62.5 µm multimode (OM1) | |
| 072TUL-T3631D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode (OM2) | |
| 072TUL-T3680D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode (OM3) | |
| 072TUL-T3690D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode (OM4) | |
| 072TUL-T3691D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode, extended 10G distance (OM4) | |
| 072ZUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 096EUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, Single-mode (OS2) | |
| 096KUL-T3630D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, 62.5 µm multimode (OM1) | |
| 096TUL-T3631D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, 50 µm multimode (OM2) | |
| 096TUL-T3680D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, 50 µm multimode (OM3) | |
| 096TUL-T3690D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, 50 µm multimode (OM4) | |
| 096TUL-T3691D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, 50 µm multimode, extended 10G distance (OM4) | |
| 096ZUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 144EUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 144 F, Single-mode (OS2) | |
| 144KUL-T3630D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 144 F, 62.5 µm multimode (OM1) | |
| 144TUL-T3631D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 144 F, 50 µm multimode (OM2) | |
| 144TUL-T3680D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 144 F, 50 µm multimode (OM3) | |
| 144TUL-T3690D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 144 F, 50 µm multimode (OM4) | |
| 144TUL-T3691D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 144 F, 50 µm multimode, extended 10G distance (OM4) | |
| 144ZUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 144 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 192EUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, Single-mode (OS2) | |
| 192KUL-T3630D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, 62.5 µm multimode (OM1) | |
| 192TUL-T3631D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode (OM2) | |
| 192TUL-T3680D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode (OM3) | |
| 192TUL-T3690D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode (OM4) | |
| 192TUL-T3691D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode, extended 10G distance (OM4) | |
| 192ZUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 216EUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 216 F, Single-mode (OS2) | |
| 216KUL-T3630D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 216 F, 62.5 µm multimode (OM1) | |
| 216TUL-T3631D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 216 F, 50 µm multimode (OM2) | |
| 216TUL-T3680D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 216 F, 50 µm multimode (OM3) | |
| 216TUL-T3690D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 216 F, 50 µm multimode (OM4) | |
| 216TUL-T3691D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 216 F, 50 µm multimode, extended 10G distance (OM4) | |
| 216ZUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 216 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 288EUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, Single-mode (OS2) | |
| 288KUL-T3630D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 62.5 µm multimode (OM1) | |
| 288TUL-T3631D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM2) | |
| 288TUL-T3680D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM3) | |
| 288TUL-T3690D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM4) | |
| 288TUL-T3691D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode, extended 10G distance (OM4) | |
| 288ZUL-T3601D2M | Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, SMF-28® Ultra fiber, Single-mode (OS2) |