text.skipToContent text.skipToNavigation

Optical Splice Enclosure (OSE) Cable Entry Kits

A watertight compression fitting is required for each cable. Corning recommends purchasing the OSE-CBL cable entry kit for all outside plant cables. Each kit includes a 1-in compression fitting as well as hardware for central member strain-relief and cable grounding.

Produtos

Número do produto Nome do produto
OSE-CBL-34 Optical Splice Enclosure (OSE), Cable Entry Kit, blue, 0.375 to 0.500 in
OSE-CBL-35 Optical Splice Enclosure (OSE), Cable Entry Kit, brown, 0.500 to 0.625 in
OSE-CBL-36 Optical Splice Enclosure (OSE), Cable Entry Kit, yellow, 0.625 to 0.750 in
OSE-CBL-37 Optical Splice Enclosure (OSE), Cable Entry Kit, purple, 0.750 to 0.875 in
OSE-CBL-38 Optical Splice Enclosure (OSE), Cable Entry Kit, gray, 0.875 to 1.000 in
OSE-CBL-39 Optical Splice Enclosure (OSE), Cable Entry Kit, 1.000 to 1.250 in
OSE-CBL-40 Optical Splice Enclosure (OSE), Cable Entry Kit, white, 1.250 to 1.375 in
OSE-CBL-41 Optical Splice Enclosure (OSE), Cable Entry Kit, metal, 1.380 to 1.500 in