Optical Splice Enclosure (OSE) Cable Entry Kits
Cable Diameter Range
Color
Products
| Product Number | Product Name | |
|---|---|---|
| OSE-CBL-34 | Optical Splice Enclosure (OSE), Cable Entry Kit, blue, 0.375 to 0.500 in | |
| OSE-CBL-35 | Optical Splice Enclosure (OSE), Cable Entry Kit, brown, 0.500 to 0.625 in | |
| OSE-CBL-36 | Optical Splice Enclosure (OSE), Cable Entry Kit, yellow, 0.625 to 0.750 in | |
| OSE-CBL-37 | Optical Splice Enclosure (OSE), Cable Entry Kit, purple, 0.750 to 0.875 in | |
| OSE-CBL-38 | Optical Splice Enclosure (OSE), Cable Entry Kit, gray, 0.875 to 1.000 in | |
| OSE-CBL-39 | Optical Splice Enclosure (OSE), Cable Entry Kit, 1.000 to 1.250 in | |
| OSE-CBL-40 | Optical Splice Enclosure (OSE), Cable Entry Kit, white, 1.250 to 1.375 in | |
| OSE-CBL-41 | Optical Splice Enclosure (OSE), Cable Entry Kit, metal, 1.380 to 1.500 in |