Eclipse® Hardware Splice and Pigtail Housing
The Eclipse® hardware splice housing is compatible with a wide variety of Corning splice trays. The Eclipse hardware splice housing features a sturdy front door and a slide-out splice shelf with large routing clips for routing and storing buffer tubes. Each splice housing occupies four rack spaces.
Adapter Type
SC Duplex
Fiber Count
48
Fiber Category
SM (OS2)
Polish
Cable Entry Direction
Not Available
Dimensions (H x W x D)
8.9 x 43.9 x 30.2 cm (3.5 x 17.3 x 11.9 in)
Connector Configuration
SC
Products
| Product Number | Product Name | |
|---|---|---|
| EC248P12-59-3RH2R0 | Eclipse® Hardware Splice Housing 2 RU, 48 F, SM, SC UPC, with MIC® pigtail and splice tray | |
| EC248P12-59-3RJ2R0 | Eclipse® Hardware Splice Housing 2 RU, 48 F, SM, SC UPC, with ribbon pigtail and splice tray | |
| EC248P12-D9-3RH2R0 | Eclipse® Hardware Splice Housing 2 RU, 48 F, SM, SC APC, with MIC® pigtail and splice tray | |
| EC248P12-D9-3RJ2R0 | Eclipse® Hardware Splice Housing 2 RU, 48 F, SM, SC APC, with ribbon pigtail and splice tray |