text.skipToContent text.skipToNavigation

Eclipse® Hardware Splice and Pigtail Housing

The Eclipse® hardware splice housing is compatible with a wide variety of Corning splice trays. The Eclipse hardware splice housing features a sturdy front door and a slide-out splice shelf with large routing clips for routing and storing buffer tubes. Each splice housing occupies four rack spaces.

Adapter Type SC Duplex 
Fiber Category SM (OS2)
Cable Entry Direction Not Available
Dimensions (H x W x D) 8.9 x 43.9 x 30.2 cm (3.5 x 17.3 x 11.9 in)
Connector Configuration SC

Products

Product Number Product Name
EC248P12-59-3RH2R0 Eclipse® Hardware Splice Housing 2 RU, 48 F, SM, SC UPC, with MIC® pigtail and splice tray
EC248P12-59-3RJ2R0 Eclipse® Hardware Splice Housing 2 RU, 48 F, SM, SC UPC, with ribbon pigtail and splice tray
EC248P12-D9-3RH2R0 Eclipse® Hardware Splice Housing 2 RU, 48 F, SM, SC APC, with MIC® pigtail and splice tray
EC248P12-D9-3RJ2R0 Eclipse® Hardware Splice Housing 2 RU, 48 F, SM, SC APC, with ribbon pigtail and splice tray