text.skipToContent text.skipToNavigation

Centrix™ Splice Cassette

The Centrix™ splice cassette provides 24 LC APC single fiber ports. The cassette is loaded with 12 LC Duplex APC adapters, colored LC single fiber pigtails and accepts crimp or heat-shrink splice protectors. A drop handle provide fiber port protection, patch cord organization and labeling on front and top of the cassette. The cassette is slidable in Centrix housings and is secured with a latch mechanism. The jumper guide direction is to the left side of the cassette but can simply be changed with accessories to the right. The transparent and captive top and bottom cover enable easy handling and visual inspection or trouble shooting. The multiple tube entry points on the cassette provide flexible loading of buffer tubes and bare fibers in the cassette.


Products

Product Number Product Name
CTXCPP12-3C-2RH000 Centrix® Spleißkassette, 12 SC/UPC Kupplungen & SM Pigtails, MIC® 900 µm Standard Singlemode Pigtails Schrumpf
CTXCPP12-6C-2RH000 Centrix® Spleißkassette, 12x SC/APC Kupplungen und 12x SC/APC Einzelfaser Pigtails (OS2), Schrumpf
CTXCPP12-B3-2RC000 Centrix® Spleißkassette, 6x LC Duplex/APC Kupplungen und 12x LC/APC Einzelfaser Pigtails (OS2)
CTXCPP12-B3-2RH000 Centrix® Spleißkassette, 6x LC Duplex/APC Kupplungen und 12x LC/APC Einzelfaser Pigtails (OS2)
CTXCPP16-3C-2RH000 Centrix® Spleißkassette, 16x SC/UPC Kupplungen und 16x SC/UPC Einzelfaser Pigtails (OS2)
CTXCPP16-6C-2RH000 Centrix® Spleißkassette, 16x SC/APC Kupplungen und 16x SC/APC Einzelfaser Pigtails (OS2)
CTXCPP16-B3-2RH000 Centrix® Spleißkassette, 8x LC Duplex/APC Kupplungen und 16x LC/APC Einzelfaser Pigtails (OS2)
CTXCPP24-3C-2RH000 Centrix® Spleißkassette, 24x SC/UPC Kupplungen und 24x SC/UPC Einzelfaser Pigtails (OS2) Schrumpf
CTXCPP24-3C-2RJ000 Centrix® Spleißkassette, 24 SC UPC Kupplungen & SM Pigtails, Band Standard Singlemode Pigtails
CTXCPP24-6C-2RH000 Centrix® Spleißkassette, 24x SC/APC Kupplungen und 24x SC/APC Einzelfaser Pigtails (OS2) Schrumpf
CTXCPP24-6C-2RJ000 Centrix® Spleißkassette, 12x LC Duplex/UPC Kupplungen und 24x LC/UPC Einzelfaser Pigtails (OS2)
CTXCPP24-A9-2RH000 Centrix® Spleißkassette, 12x LC Duplex/UPC Kupplungen und 24x LC/UPC Einzelfaser Pigtails (OS2) Schrumpf
CTXCPP24-A9-2RJ000 Centrix® Spleißkassette, 24 LC UPC Kupplungen & Singlemode Flachband Pigtails
CTXCPP24-AD-2QH000 Centrix® Spleißkassette, 12x LC Duplex/PC Kupplungen und 24x LC/PC Einzelfaser Pigtails (OM4)
CTXCPP24-B3-2RH000 Centrix® Spleißkassette, 12x LC Duplex/APC Kupplungen und 24x LC/APC Einzelfaser Pigtails (OS2) Schrumpf
CTXCPP24-B3-2RJ000 Centrix™ Splice Cassette, 24 LC APC adapters & SM Pigtails, ribbon standard single-mode Pigtails
CTXCPP36-A9-2RH000 Centrix® Spleißkassette, 18x LC Duplex/UPC Kupplungen und 36x LC/UPC Einzelfaser Pigtails (OS2) Schrumpf
CTXCPP36-A9-2RJ000 Centrix™ Splice Cassette, 18x LC Duplex/APC adapters and 36x LC/APC single fiber pigtails (OS2)
CTXCPP36-B3-2RH000 Centrix® Spleißkassette, 18x LC Duplex/APC Kupplungen und 36x LC/APC Einzelfaser Pigtails (OS2) Schrumpf
CTXCPP36-B3-2RJ000 Centrix™ Splice Cassette, 36 LC/APC adapters & SM Pigtails, ribbon standard single-mode Pigtails